System Limits

Track

Designation Unit Value

Maximum track length

m (ft)

40 (131.2)

NOTE: For longer systems, contact your local Schneider Electric service representative.

Maximum number of Lexium™ MC12 long stator motor segments per track

-

136

Maximum number of Lexium™ MC12 Heavy-Duty carriers per track

-

200

NOTE: For a larger number of carriers, contact your local Schneider Electric service representative.

Maximum number of Lexium™ MC12 Heavy-Duty carriers per Lexium™ MC12 long stator motor segment straight

-

5

Maximum number of Lexium™ MC12 Heavy-Duty carriers per Lexium™ MC12 long stator motor segment arc

-

2

Total payload

kg (lbs)

10 (22.05)
(See note and hazard message after this table.)

Maximum velocity

m/s (ft/s)

3 (9.84)

NOTE: The maximum payload in vertical orientation is 10 kg with the center of gravity in the middle of the carrier.
 WARNING
Unintended Equipment operation
  • Reduce your payload accordingly when using curved, vertical tracks to take into account centrifugal forces.
  • When using vertical tracks, make sure that your payload does not exceed the magnetic force that holds the lower end of the Lexium™ MC12 Heavy-Duty carrier on the track.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Power Supply

Refer to Power Supply.