Main function block for a Lexium™ MC multi carrier transport system.
The function block FB_Multicarrier is the central administration function block for a Lexium™ MC multi carrier ring or line topology. It controls the segments and carriers of the Lexium™ MC multi carrier transport system.
The instance of the function block FB_Multicarrier must be called cyclically.
The commands for configuration and motion programming as well as the feedback are performed via interfaces. The general entry point is the interface IF_Multicarrier. From this interface, the architecture is split into several sub-interfaces.
Name |
Data type |
Accessing |
Description |
---|---|---|---|
ifConfiguration |
IF_MulticarrierConfiguration |
Read |
Access to the interface IF_MulticarrierConfiguration for configuring the Lexium™ MC multi carrier track (see IF_MulticarrierConfiguration). |
ifFeedback |
IF_MulticarrierFeedback |
Read |
Access to the interface IF_MulticarrierFeedback for reading general feedback information from the Lexium™ MC multi carrier transport system (see IF_MulticarrierFeedback). |
raifCarrier |
REFERENCE TO ARRAY [1..GPL.Gc_udiMaxNumberOfCarriers] OF IF_Carrier |
Read |
Access to the functions of a carrier. For more information, see IF_Carrier |
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates and initializes the function block, a falling edge TRUE -> FALSE deactivates the function block. A deactivated function block does not execute actions and the outputs are set to the default value. |
i_xStart |
BOOL |
A rising edge of the input starts the function block. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
Indicates TRUE if the execution of the function block is active. As long as the output is TRUE, the function block must be executed cyclically. |
q_xReady |
BOOL |
Indicates TRUE if the function block is ready and can be controlled through its inputs according to its functionality. After the function block has been enabled with a rising edge of i_xEnable, the output q_xReady is only set to TRUE if the function block can process instructions from the inputs. If invalid input values are detected during initialization, q_xReady remains FALSE. If the function block has detected an error, q_xReady is set to FALSE. If the function block is deactivated using i_xEnable, q_xReady immediately becomes FALSE. |
q_xError |
BOOL |
Indicates TRUE if an error has been detected. For details, refer to q_etResult and q_sResultMsg. |
q_etResult |
Provides diagnostic and status information as a numeric value. |
|
q_sResultMsg |
STRING [255] |
Provides additional diagnostic and status information as a text message. |