The method IF_Jogging - Stop stops a carrier movement started by the method IF_Jogging - Start.
Vel = 0
The motion parameters specified by the method SetMotionParameterJogging (MaxAcceleration, MaxDeceleration, and MaxAbsJerk) are used for stopping the movement. For more details on the motion parameters, refer to SetMotionParameterJogging.
With the method IF_Jogging - Stop, the movement of the carrier is stopped without considering other carriers, for example without considering if the carrier in front stops faster. Take this into account when using this method.
With an open track, the carriers could leave the track at the ends. Therefore, mechanical hard stops must be mounted at both ends of an open track.
WARNING | |
---|---|
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
Indicates TRUE if an error has been detected. For details, refer to q_etResult and q_sResultMsg. |
q_etResult |
Provides diagnostic and status information as a numeric value. |
|
q_sResultMsg |
STRING [255] |
Provides additional diagnostic and status information as a text message. |