FB_Multicarrier - RegisterLoggerPoint (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

Task

Registering the function block FB_Multicarrier to the Application Logger.

Description

With the method RegisterLoggerPoint, the function block FB_Multicarrier is registered as a logger point in the global Application Logger.

The name of the function block in the Application Logger is defined by the input i_sName.

The input i_ifParent specifies the parent logger point under which the logger point for the function block FB_Multicarrier must be registered in the logger point tree.

The function block FB_Multicarrier adds further logger points for:

  • the configuration of the Lexium™ MC multi carrier transport system (MulticarrierConfiguration)

  • each carrier: the configuration of the carrier (CarrierConfiguration) and the motion function blocks (Motion, MoveDirectly, MoveGapControl, Jogging, MoveSyncFromStandstill, MovePureSmg)

The resulting number of logger points is calculated as follows:

  • 2 logger points for the function block FB_Multicarrier

  • 8 logger points for each carrier (= number of carriers × 8)

Thus, for example for 10 carriers, there are 82 logger points.

The number of logger points must be considered for the value of the global parameter variable Gc_udiMaxNumberOfLoggerPoints in the GPL (Global Parameter List) of the Application Logger library.

For more information on the GPL (Global Parameter List) of the Application Logger library, refer to GPL (Global Parameter List).

For more general information on the Application Logger, refer to Using the Application Logger.

NOTE: As a prerequisite for using the method RegisterLoggerPoint, the Application Logger plug-in must be added to the project and the Application Logger service must be registered.

Inputs

Input

Data type

Description

i_ifParent

APL.IF_LoggerPoint

Parent logger point under which the logger point of the function block FB_Multicarrier is registered.

i_sName

STRING [80]

The name of the logger point that is shown in the Application Logger.

Outputs

Output

Data type

Description

q_xError

BOOL

Indicates TRUE if an error has been detected. For details, refer to q_etResult and q_sResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.
If q_xError = FALSE, q_etResult provides status information.
If q_xError = TRUE, q_etResult provides diagnostic/error information.

q_sResultMsg

STRING [255]

Provides additional diagnostic and status information as a text message.