Refer to Diagnostic class (standard): 3
Version |
Default reaction |
||
---|---|---|---|
PacDrive 3 V 3.1 |
BD1 |
BD2 |
|
PacDrive 3 V 3.1 SP1 and greater |
BD2 |
BD2 |
|
Power supply |
- |
- |
- |
- |
BD2 |
- |
A major tracking deviation has occurred which is greater than 8 times the value of the parameter TrackingDeviationLimit.
For the motor/drive system: |
|
---|---|
Cause |
Solution |
This error normally occurs in connection with the CAM movement functions (for example, |
Verify and correct if necessary curve data. |
The axis should be operated at regulated speeds. |
Set parameter Pos_P_Gain to |
The tracking deviation of the Multi carrier transport system is excessive.
For the Multi carrier transport system: |
|
---|---|
Cause |
Solution |
Excessive acceleration value of the carrier. |
|
The carrier is mechanically blocked. |
Verify that the carrier can move freely. |