FB_HomeAbs - General Information
|
Type: |
Function block |
|
Available as of: |
V1.0.7.0 |
|
Inherits from: |
- |
|
Implements: |
- |
|
Versions: |
Current version |
Write the encoder position of an axis such that a desired reference to the axis position (Axis.EncoderPosition) can be reestablished using FB_HomeSetPos in mode ET_HomeSetPosMode.RestorePosFromAxisencoder.
The encoder of a servo axis is written. Afterwards the axis position (Axis.RefPosition) is set, according to the configuration of the function block. At the end, the axis position equates the value of input i_lrHomePosition, considering all the input parameters.
After the function block is switched on, the homing process is started by a positive edge at the input i_xExecute. The function block requests the disabling of the position control of the axis via the output q_xDisableDrive. Subsequently, the deactivation and the standstill of the axis are verified through the function block. After the verification the position is written to the encoder and the axis position is set, according to the input parameters.
The function block differentiates two use cases (periodic and non-periodic applications). The selection of the use case takes place via a valid value at the input i_IrUserPeriod of the function block.
Background Information for Using the FB_HomeAbs
After one-time writing the encoder value using the FB_HomeAbs function block – and so establishing a mechanical reference – later on (with FB_HomeSetPos in the mode ET_HomeSetPosMode.RestorePosFromAxisencoder) a desired reference to the axis position (Axis.RefPosition) can be reestablished from the present encoder position (Axis.EncoderPosition).
PERIODIC Applications
In this use case the EncoderPosition and the RefPosition of the axis are set within the user-defined period. After the homing, the axis position is in the interval [0; i_lrUserPeriod].
Conditions
A valid value has to be defined at the input i_lrUserPeriod. This means, the value in periodic applications must be greater zero and an integer divider of the maximum possible encoder position (encoder period).
EncoderPeriod = Axis.EncoderRange * Axis.FeedConstant * Axis.GearIn / Axis.GearOut
Information on the Value Range of i_lrHomePosition
Values that are not from the interval [0; i_lrUserPeriod] can also be defined at the input i_IrHomePosition. These values are calculated back to the interval.
Example for i_lrUserPeriod= 360 and Axis.Direction = TRUE
|
Function block |
Object in the controller configuration |
||
|---|---|---|---|
|
i_lrHomePosition |
q_lrPosition |
Axis.RefPosition |
Axis.EncoderPosition |
|
10 |
10 |
10 |
10 |
|
370 |
10 |
10 |
10 |
|
730 |
10 |
10 |
10 |
|
-10 |
350 |
350 |
350 |
|
-370 |
350 |
350 |
350 |
Information on the Direction of the Axis
The previous table describes the values that result by a right rotating motor direction (Axis.Direction= TRUE). This rotating direction is the standard setting of the axis. If the direction is changed to left (Axis.Direction= FALSE), then it must be considered, that the encoder position acts contrary to the axis position. Therefore the following changes apply for the listed table:
Example for i_lrUserPeriod= 360 and Axis.Direction = FALSE
|
Function block |
Object in the controller configuration |
||
|---|---|---|---|
|
i_lrHomePosition |
q_lrPosition |
Axis.RefPosition |
Axis.EncoderPosition |
|
10 |
10 |
10 |
350 |
|
370 |
10 |
10 |
350 |
|
730 |
10 |
10 |
350 |
|
-10 |
350 |
350 |
10 |
|
-370 |
350 |
350 |
10 |
Information on i_lrAbsEncOffset in Periodic Applications
With this use case the value at the input i_lrAbsEncOffset is ignored.
NON-PERIODIC Applications
The input parameter i_lrAbsEncOffset in non-periodic applications even allows to write/set negative values. Though the maximum possible encoder position (encoder period) is calculated:
EncoderPeriod = Axis.EncoderRange * Axis.FeedConstant * Axis.GearIn / Axis.GearOut
After the homing the value range for the axis position is in the interval [-i_lrAbsEncOffset; EncoderPeriod -i_lrAbsEncOffset].
Conditions
A valid value has to be defined at the input i_lrAbsEncOffset. This means, the value must be greater than zero. In this case the value of the input i_lrUserPeriod must be =0.
Information on the Value Range of i_lrHomePosition
Values that are not from the interval [-i_lrAbsEncOffset; EncoderPeriod -i_lrAbsEncOffset] can also be defined at the input i_IrHomePosition. These values are calculated back to the interval.
Example for:
oi_lrAbsEncOffset = 60
oAxis.EncoderRange = 10
oAxis.FeedConstant = 360
oAxis.GearIn = 1
oAxis.GearOut = 1
oAxis.Direction = TRUE
Therefore we have an encoder period of 3600 and the following interval for the axis position [-60; 3540].
|
Function block |
Object in the controller configuration |
||
|---|---|---|---|
|
i_lrHomePosition |
q_lrPosition |
Axis.RefPosition |
Axis.EncoderPosition |
|
10 |
10 |
10 |
10 |
|
3539 |
3539 |
3539 |
3539 |
|
3541 |
-59 |
-59 |
3541 |
|
3599 |
-1 |
-1 |
3599 |
|
3610 |
10 |
10 |
10 |
|
7210 |
10 |
10 |
10 |
|
-10 |
-10 |
-10 |
3590 |
|
-59 |
-59 |
-59 |
3541 |
|
-61 |
3539 |
3539 |
3539 |
Information on the Direction of the Axis
The previous table describes the values that result by a right rotating motor direction (Axis.Direction= TRUE). This rotating direction is the standard setting of the axis. If the direction is changed to left (Axis.Direction= FALSE), then it must be considered, that the encoder position acts contrary to the axis position. Therefore the following changes apply for the listed table:
Example for:
oi_lrAbsEncOffset = 60
oAxis.EncoderRange = 10
oAxis.FeedConstant = 360
oAxis.GearIn = 1
oAxis.GearOut = 1
oAxis.Direction = FALSE
|
Function block |
Object in the controller configuration |
||
|---|---|---|---|
|
i_lrHomePosition |
q_lrPosition |
Axis.RefPosition |
Axis.EncoderPosition |
|
10 |
10 |
10 |
3590 |
|
3539 |
3539 |
3539 |
61 |
|
3541 |
-59 |
-59 |
59 |
|
3599 |
-1 |
-1 |
1 |
|
3610 |
10 |
10 |
3590 |
|
7210 |
10 |
10 |
3590 |
|
-10 |
-10 |
-10 |
10 |
|
-59 |
-59 |
-59 |
59 |
|
-61 |
3539 |
3539 |
61 |
NOTE: Exception Virtual Axis!
Using this function block only makes sense for real axes. With virtual axes the function block releases the diagnostic message q_etDiag = InputParameterInvalid in conjunction with q_etDiagExt = DriveInvalid.
NOTE: POU changes cycle time monitoring!
The POU relatively increases the settings of the cycle time monitoring in the enabled state.
The POU independently resets this relative increase when no longer required.
Hereto, the POU must be called-up correctly.
|
Input |
Data type |
Description |
|---|---|---|
|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any actions. |
|
i_ifDrive |
IF_Drive |
Input for the axis that shall be controlled. |
|
i_lrHomePosition |
LREAL |
Position value (Axis.RefPosition) of the axis that it shall have at the position when i_xExecute FALSE -> TRUE (calculated back to the range i_lrUserPeriod or EncoderPeriod). The position value i_lrHomePosition does not have to be within the range (0 ... EncoderPeriod or i_lrUserPeriod. However, after successful run of the POU the Axis.RefPosition is in the range i_lrUserPeriod or EncoderPeriod, see use cases above. |
|
i_lrAbsEncOffset |
LREAL |
Absolute value by which the axis position can be reconstructed in the negative range in the case of non-periodic applications. For 'i_lrUserPeriod = 0' this value must be greater than 0. |
|
i_lrUserPeriod |
LREAL |
Machine period > 0: periodic application: After homing the Axis.RefPosition is in the range (i_lrHomePos MOD i_lrUserPeriod); i_lrAbsEncOffset is not taken into account. = 0: not periodic application: After homing the Axis.RefPosition is in the range - i_lrAbsEncOffset ... (EncoderPeriod - i_lrAbsEncOffset) |
|
i_xExecute |
BOOL |
If i_xEnable = TRUE, homing can be started via this input. If homing has been started once, it is not possible to cancel it via i_xExecute TRUE -> FALSE. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xActive |
BOOL |
TRUE: The POU is active and has to be executed further. FALSE: The POU is inactive. |
|
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The POU is not ready to accept user commands. |
|
q_xBusy |
BOOL |
TRUE: Homing is active, the POU has to be executed further |
|
q_xDone |
BOOL |
TRUE: Homing completed |
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
|
q_xDisableDrive |
BOOL |
TRUE: Requirement to disable position control FALSE: Requirement to enable position control |
|
q_lrPosition |
LREAL |
Axis.RefPosition of the axis |
|
q_xHomeOk |
BOOL |
TRUE: Axis is homed |
Example with Single-Turn-Encoder (Encoder period standardized to 0 ... 360° standardized)
|
i_lrHomePos |
i_lrAbsEncOffset |
i_lrUserPeriod |
Axis position according to FB_HomeAbs or FB_HomeSetPos |
Run range |
|---|---|---|---|---|
|
50 |
1 |
0 |
50 |
-1 ... 359 (Delta 360) |
|
1000 |
100 |
0 |
-80 |
-100 ... 260 (Delta 360) |
|
0 |
100 |
0 |
0 |
-100 ... 260 (Delta 360) |
|
-1000 |
100 |
0 |
80 |
-100 ... 260 (Delta 360) |
|
1000 |
0 |
360 |
280 |
0 ... 360 |
|
-1000 |
0 |
360 |
80 |
0 ... 360 |
|
1 |
0 |
36 |
1 |
0 ... 36 |
|
35 |
0 |
36 |
35 |
0 ... 36 |
|
54 |
0 |
36 |
18 |
0 ... 36 |
|
-54 |
0 |
36 |
18 |
0 ... 36 |
|
-55 |
0 |
36 |
17 |
0 ... 36 |
If in the example above it shall be possible to reconstruct outside the encoder period (e.g. travel range -1000 ... -640), the FB_WriteDriveEncoder POU can be used alternatively in connection with FC_ReadDriveEncoder.
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
9 |
The POU is disabled. |
|
|
OK |
222 |
Homing has been performed. |
|
|
OK |
180 |
Wait for execution. |
|
|
OK |
179 |
Waiting until the drive is deactivated. |
|
|
OK |
188 |
Waiting until the encoder has been written. |
|
|
OK |
263 |
Wait until the position has been set according to the encoder position. |
|
|
OK |
184 |
The encoder position has been written. |
|
|
ControllerConditionInvalid |
262 |
The G_ifSercos interface is invalid. |
|
|
DriveConditionInvalid |
175 |
The drive encoder is invalid. |
|
|
DriveConditionInvalid |
182 |
The drive is moving. |
|
|
DriveConditionInvalid |
183 |
The drive is not disabled. |
|
|
DriveConditionInvalid |
187 |
The EEPROM of the drive cannot be accessed. |
|
|
DriveConditionInvalid |
189 |
Writing is being performed on the encoder. |
|
|
DriveConditionInvalid |
186 |
An error has been detected while writing on the encoder EEPROM. |
|
|
ExecutionAborted |
290 |
Init has not been completed yet. |
|
|
ExecutionAborted |
297 |
A cold start of the controller is required |
|
|
ExecutionAborted |
289 |
No asynchronous task has been generated. |
|
|
HomingFailed |
325 |
Action has been stopped after executing ControllerStopSet. |
|
|
InputParameterInvalid |
178 |
AbsEncOffset is outside the valid range. |
|
|
InputParameterInvalid |
288 |
The value of IF_Async is invalid. |
|
|
InputParameterInvalid |
3 |
The connected drive is invalid. |
|
|
InputParameterInvalid |
177 |
UserPeriod is outside the valid range. |
|
|
SercosConditionInvalid |
19 |
The Sercos bus is not in phase 4. |
|
|
UnexpectedProgramBehavior |
284 |
It was not possible to transfer an asynchronous job to a task. |
|
|
UnexpectedProgramBehavior |
185 |
Timeout during encoder writing. |
|
|
UnexpectedProgramBehavior |
285 |
The prompt for the interface was unsuccessful. |
|
|
UnexpectedProgramBehavior |
287 |
The creating of a Semaphore failed |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
|
UnexpectedProgramBehavior |
2 |
The POU is in an undefined state. |
|
Enumeration name: |
AbsEncOffsetRange |
|
Enumeration value: |
178 |
|
Description: |
AbsEncOffset is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrAbsEncOffset, a number <= 0 or greater than the encoder period has been transferred. |
For i_lrAbsEncOffset, the following must hold: 0 < i_lrAbsEncOffset < maximum possible value of Drive.EncoderPosition. For the permissible value range for i_lrAbsEncOffset, also refer to q_sMsg output of FB_HomeAbs. |
|
Enumeration name: |
AsyncAddWasNotSuccessful |
|
Enumeration value: |
284 |
|
Description: |
It was not possible to transfer an asynchronous job to a task. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error has been detected and occurred in the internal execution. |
Please inform the support team about this detected error. |
|
Enumeration name: |
AsyncInitNotFinished |
|
Enumeration value: |
290 |
|
Description: |
Init has not been completed yet. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Init() method has not yet been completed. |
Call up the Init() before you call up Start() for the first time. After you have called up the Init, wait until Init has been executed successfully. (Init.q_xDone = TRUE) |
|
Enumeration name: |
AsyncInvalid |
|
Enumeration value: |
288 |
|
Description: |
The value of IF_Async is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
No valid value has been transferred at the i_ifAsync input. |
Verify the value at the i_ifAsync input for <> 0. |
ColdResetOfControllerNecessary
|
Enumeration name: |
ColdResetOfControllerNecessary |
|
Enumeration value: |
297 |
|
Description: |
A cold start of the controller is required |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Gc_udiNumOfAsyncTasks has been changed. |
A cold start of the controller is required. |
|
Enumeration name: |
Disabled |
|
Enumeration value: |
9 |
|
Description: |
The POU is disabled. |
The function block is deactivated, it executes no actions whatsoever. i_xEnable and q_xActive have the value FALSE.
|
Enumeration name: |
DriveEncoderInvalid |
|
Enumeration value: |
175 |
|
Description: |
The drive encoder is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The axis encoder is not supported. |
Use an axis with a different encoder. |
|
Enumeration name: |
DriveInvalid |
|
Enumeration value: |
3 |
|
Description: |
The connected drive is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
No drive was applied at the i_ifDrive input. |
A valid drive must be transferred to the i_ifDrive input. |
|
- |
The connected drive does not support all required functionalities. |
Establish which functionalities are not supported by the drive by means of the q_sMsg output. Use a drive that supports all required functionalities. |
|
- |
The connected drive is set to virtual. |
The connected drive has to be a real axis. |
|
- |
The connected drive is deactivated. |
The connected drive has to be an activated axis. |
|
Enumeration name: |
DriveIsMoving |
|
Enumeration value: |
182 |
|
Description: |
The drive is moving. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The axis is moving. |
Verify the state of the axis. |
|
Enumeration name: |
DriveNotDisabled |
|
Enumeration value: |
183 |
|
Description: |
The drive is not disabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The axis is not in AxisState 1 |
Verify the state of the axis. |
|
Enumeration name: |
EncoderWriteTimeOut |
|
Enumeration value: |
185 |
|
Description: |
Timeout during encoder writing. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The encoder writing process has taken too long. |
Verify the connection to the encoder and retry. |
|
Enumeration name: |
HomingDone |
|
Enumeration value: |
222 |
|
Description: |
Homing has been performed. |
The homing sequence has been completed successfully.
|
Enumeration name: |
InterfaceCastFailed |
|
Enumeration value: |
285 |
|
Description: |
The prompt for the interface was unsuccessful. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error has been detected and occurred in the internal execution. |
Please inform your Schneider Electric representative about this detected error. |
|
Enumeration name: |
NoAccessToEEPROM |
|
Enumeration value: |
187 |
|
Description: |
The EEPROM of the drive cannot be accessed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The access to the encoder has been denied. |
Verify the axis state. |
|
Enumeration name: |
NoAsyncTasksCreated |
|
Enumeration value: |
289 |
|
Description: |
No asynchronous task has been generated. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Gc_udiNumOfAsyncTasks = 0 |
Allocate Gc_udiNumOfAsyncTasks with a value > 0 and <= 10. |
OutsideExecutionOfControllerStopSet
|
Enumeration name: |
OutsideExecutionOfControllerStopSet |
|
Enumeration value: |
325 |
|
Description: |
Action has been stopped after executing ControllerStopSet. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
User has stopped active homing movement with ControllerStopSet. |
Restart movement or selected a different operating mode |
|
Enumeration name: |
ProgrammingInProgress |
|
Enumeration value: |
189 |
|
Description: |
Writing is being performed on the encoder. |
Writing is being performed on the encoder of the axis.
|
Enumeration name: |
ProgrammingInvalidEEPROM |
|
Enumeration value: |
186 |
|
Description: |
An error has been detected while writing on the encoder EEPROM. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Writing is already being performed on the encoder. |
Please retry later. |
|
Enumeration name: |
SemaphoreMeCreateFailed |
|
Enumeration value: |
287 |
|
Description: |
The creating of a Semaphore failed |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error has been detected and occurred in the internal execution. |
Please inform the support team about this detected error. |
|
Enumeration name: |
SercosInterfaceInvalid |
|
Enumeration value: |
262 |
|
Description: |
The G_ifSercos interface is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The global Sercos interface G_ifSercos is invalid. |
Ensure that the Sercos interface G_ifSercos outside the function block is not accidentally overwritten with 0. |
|
Enumeration name: |
SercosNotInPhaseFour |
|
Enumeration value: |
19 |
|
Description: |
The Sercos bus is not in phase 4. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The parameter State of the SERCOS bus is not 4. |
Set the SERCOS bus parameter PhaseSet to 4. Verify the SERCOS bus for errors. |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An internal execution error has been detected. |
Please inform your Schneider Electric representative about this detected error. |
|
Enumeration name: |
UnknownState |
|
Enumeration value: |
2 |
|
Description: |
The POU is in an undefined state. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An internal execution error has been detected. |
Please inform your Schneider Electric representative about this detected error. |
|
Enumeration name: |
UserPeriodRange |
|
Enumeration value: |
177 |
|
Description: |
UserPeriod is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The input i_lrUserPeriod is negative. |
For the input i_lrUserPeriod, a positive value or zero must be specified. |
|
- |
The i_lrUserPeriod input does not fit into the encoder period. |
The input i_lrUserPeriod must be chosen such that the following formula is fulfilled: ABS(lrEncoderPeriode/i_lrUserPeriod - TRUNC_INT(lrEncoderPeriode / i_lrUserPeriod)) = 0 with lrEncoderPeriode := EncoderRange * FeedConstant * DINT_TO_LREAL(GearIn) / DINT_TO_LREAL(GearOut) EncoderRange, FeedConstant, GearIn and GearOut are parameters of the i_ifDrive axis. |
|
Enumeration name: |
WaitForExecute |
|
Enumeration value: |
180 |
|
Description: |
Wait for execution. |
The function block is ready. As reaction to a positive edge from i_xExecute, the data is written in the encoder and the axis position is set accordingly.
|
Enumeration name: |
WaitUntilDriveDisabled |
|
Enumeration value: |
179 |
|
Description: |
Waiting until the drive is deactivated. |
The function block awaits the disabling of the axis.
|
Enumeration name: |
WaitUntilEncoderWritten |
|
Enumeration value: |
188 |
|
Description: |
Waiting until the encoder has been written. |
Writing is being performed on the encoder of the axis.
WaitUntilPositionSetFromEncoder
|
Enumeration name: |
WaitUntilPositionSetFromEncoder |
|
Enumeration value: |
263 |
|
Description: |
Wait until the position has been set according to the encoder position. |
The function block awaits the setting of the axis according to the encoder position.
|
Enumeration name: |
WritingPositionDone |
|
Enumeration value: |
184 |
|
Description: |
The encoder position has been written. |
Writing on the axis encoder has been completed.
|
Name |
Description |
|---|---|
|
Registering the logger points of the POU in the Application Logger |