|
Type: |
Interface |
|
Available as of: |
V1.0.0.0 |
|
Inherits from: |
- |
This chapter provides information on:
|
Name |
Data type |
Accessing |
Description |
|---|---|---|---|
|
etCoordinateSystem |
Read |
Coordinate system in which the robot is moving. The targets sent to the robot by using the following methods are interpreted in that coordinate system:
|
|
|
etCurrentArmConfiguration |
Read |
Present arm configuration of the robot. Feedback is also available when robot is not active. |
|
|
etLastTargetArmConfiguration |
Read |
Arm configuration target last sent. |
|
|
etLastTargetCoordinateSystem |
Read |
Coordinate system set by IF_RobotMotion.SetCoordinateSystem(…) or IF_RobotMotion.ChangeCoordinateSystem(…) last. The targets sent to the robot by motion commands are interpreted in that coordinate system. The feedback IF_RobotFeedback.rstLastTarget is also returned in this coordinate system. |
|
|
etNextCoordinateSystem |
Read |
Coordinate system in which the robot is moving next.
|
|
|
etOrientationConvention |
Read |
Orientation convention used by the robot. The convention applies to the orientation feedback, the inputs for orientation move commands. The conversion methods TransformOrientation and TransformPose use this convention for their inputs and return values. |
|
|
ifCurrentConnectedPath |
Read |
Interface with return values for the active connected path. |
|
|
ifCurrentSegment |
Read |
Interface with return values for the active path segment. |
|
|
ifKinematic |
Read |
Interface with return values for the configured kinematics. Feedback is also available when robot is not active. |
|
|
ifSpace |
Read |
Interface with return values of the robot motion in the cartesian space. |
|
|
ifStopOnPath |
Read |
Interface with return values for stops-on-path |
|
|
ifTracking |
Read |
Interface with return values of the robot tracking. |
|
|
ifTrajectoryStorage |
Read |
Interface with return values of the trajectory storage. |
|
|
ifVelocityLimitation |
Read |
Interface with return values of velocity limitation axes. |
|
|
raifAuxAx |
REFERENCE TO ARRAY [ET_RobotComponent.AuxAx1..Gc_udiMaxNumberOfAuxiliaryAxes] OF IF_RobotFeedbackMotionAuxiliaryAxis |
Read |
Interface with return values of the auxiliary axes. |
|
raifOrientation |
REFERENCE TO ARRAY [ET_RobotComponent.OrientationX.. ET_RobotComponent.OrientationAll + Gc_udiMaxNumberOfOrientations] OF IF_RobotFeedbackMotionOrientation |
Read |
Interface with return values of the orientations. |
|
ralrLastTargetAuxAx |
REFERENCE TO ARRAY [ET_RobotComponent.AuxAx1.. ET_RobotComponent.AuxAxAll + Gc_udiMaxNumberOfAuxiliaryAxes] OF LREAL |
Read |
The last target for the auxiliary axes can be read. |
|
ralrRefPositionAuxAx |
REFERENCE TO ARRAY [ET_RobotComponent.AuxAx1.. ET_RobotComponent.AuxAxAll + Gc_udiMaxNumberOfAuxiliaryAxes] OF LREAL |
Read |
Reference position of the auxiliary axes. Feedback is also available when robot is not active. |
|
rstLastTarget |
REFERENCE TO PDL.ST_Vector3D |
Read |
The last sent target can be read. The target is returned in the coordinate system set by IF_RobotMotion.ChangeCoordinateSystem and can be used for example as start point for an elliptic spline to be calculated with FB_EllipticSpline. Also refer to Behavior of IF_RobotFeedback.rstLastTarget. |
|
rstLastTargetOrientation |
Read |
The last sent orientation target can be read. The orientation target is returned in the coordinate system set by IF_RobotMotion.ChangeCoordinateSystem last. |
|
|
rstRefOrientationFlange |
Read |
Orientation of the robot without consideration of the active tool. For further information, refer to Robot Feedback and Active Tool. |
|
|
rstRefOrientationTCP |
Read |
Orientation reference position of the TCP in the robot coordinate system. Feedback is also available when robot is not active. |
|
|
rstRefPositionFlange |
Read |
Position of the robot without consideration of the active tool. Robot Feedback and Active Tool |
|
|
rstRefPositionTCP |
Read |
Cartesian reference position of the TCP in the robot coordinate system. Feedback is also available when robot is not active. |
|
|
udiCurrentSegmentId |
UDINT |
Read |
Segment ID of the active motion job. Within blending zones, it changes in the zone center to the segment Id of the subsequent motion job. |
|
udiCurrentToolId |
UDINT |
Read |
ID of the tool which is active. 0 = no tool is active. Any other value: ID of the active tool. |
|
udiNextSegmentId |
UDINT |
Read |
Segment ID of the motion job that follows the active motion job. |
|
udiPreviousSegmentId |
UDINT |
Read |
Segment ID of the motion job that preceded the active motion job. |
|
xExecute |
BOOL |
Read |
TRUE: The execution of commands is not blocked. Either the execution of commands was never blocked or the method IF_RobotMotion.Execute(…) was called with i_xValue = TRUE. FALSE: The execution of commands is blocked. The method IF_RobotMotion.Execute(…) was called with i_xValue = FALSE. |
|
xInCoordinateSystem |
BOOL |
Read |
FALSE: The robot is not synchronous to the coordinate system displayed at the feedback property IF_RobotFeedback.etCoordinateSystem. TRUE: The robot is synchronous to the coordinate system displayed at the feedback property IF_RobotFeedback.etCoordinateSystem.
NOTE: If the robot is synchronous to the coordinate system displayed at the feedback property IF_RobotFeedback.etCoordinateSystem, and a change of the coordinate system to the same one is initiated, the value gets FALSE for one Sercos cycle.
|
|
xInMotion |
BOOL |
Read |
TRUE = The robot is in motion along the path. FALSE = The robot is at standstill. |
|
xInTarget |
BOOL |
Read |
TRUE = The robot is in the target position of a connected path. FALSE = The robot is not in the target position of a connected path. Also refer to Behavior of IF_RobotFeedback.xInTarget. |
|
xInZone |
BOOL |
Read |
TRUE = The robot is inside a blending zone. TRUE = The robot is outside a blending zone. |
|
xOnPath |
BOOL |
Read |
TRUE = The reference position of the robot is located on the parameterized path. FALSE = The reference position of the robot is not located on the parameterized path. The TCP of the robot was moved away from the parameterized path through intervention for example by manual jogging. This is not a deviation of the position of the TCP from the reference position. Also refer to Behavior of feedback property IF_RobotFeedback.xOnPath. |