With the method GetEmergencyParameter2(…), the configured data for an emergency stop of a specific robotic component can be read.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Specifies which robot component emergency parameter to read. Valid values are: |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_lrMaxDeceleration |
LREAL |
Parameterized deceleration (change of the velocity per time unit) with which the robot motion comes to a standstill in the case of a falling edge at FB_Robot.xEnable. Unit: [Units/s²] |
q_lrRamp |
LREAL |
Parameterized ramp (change of the deceleration per time unit) with which the robot motion comes to a standstill in the case of a falling edge at FB_Robot.xEnable. Detailed description of the motion parameter Ramp. Unit: [-] |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
InputParameterInvalid |
AuxiliaryAxisNotConfigured |
148 |
The auxiliary axis is not configured. |
InputParameterInvalid |
RobotComponentInvalid |
144 |
The robot component is invalid. |
Enumeration name: |
AuxiliaryAxisNotConfigured |
Enumeration value: |
148 |
Description: |
The auxiliary axis is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The motion job was aborted. |
The auxiliary axis transferred at the input i_etComponent is not configured. |
Ensure that the axis is configured before using an auxiliary axis. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the emergency parameter of the robot was successful.
Enumeration name: |
RobotComponentInvalid |
Enumeration value: |
144 |
Description: |
The robot component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The motion job was aborted. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |