Type: |
Method |
Available as of: |
V1.0.0.0 |
Versions: |
Current version |
This chapter provides information on:
By calling up the method, the brake of the selected axis will be released.
By calling up the method IF_RobotPSeriesCalibration.Stop(), the released brakes will be closed.
ET_RobotPSeriesComponent.AxesAll releases ET_RobotPSeriesComponent.AxisA, ET_RobotPSeriesComponent.AxisB and ET_RobotPSeriesComponent.AxisC.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Select the robot axis to release the brake. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Successful |
ExecutionAborted |
CalibrationAlreadyExecuting |
55 |
Calibration is already executing. |
ExecutionAborted |
MissingProgramCall |
32 |
The program call is unavailable. |
ExecutionAborted |
RobotIsActive |
12 |
The robot is active. |
InputParameterInvaid |
RobotPSeriesComponentInvalid |
28 |
The Lexium P Robot component is invalid. |
Enumeration name: |
CalibrationAlreadyExecuting |
Enumeration value: |
55 |
Description: |
Calibration is already executing. |
Call calibration method was unsuccessful
Calibration is already executing.
Enumeration name: |
MissingProgramCall |
Enumeration value: |
32 |
Description: |
The program call is unavailable. |
Issue |
Cause |
Solution |
---|---|---|
Call calibration method was unsuccessful |
The program SR_SlowCyclicExecution is not called in a cyclic task. |
Ensure that the program SR_SlowCyclicExecution is called in a cyclic task. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Successful |
The calibration method was called successfully.
Enumeration name: |
RobotIsActive |
Enumeration value: |
12 |
Description: |
The robot is active. |
Issue |
Cause |
Solution |
---|---|---|
Call calibration method was unsuccessful. |
Robot is active. |
Ensure that the robot is not active while calling calibration method. |
Enumeration name: |
RobotPSeriesComponentInvalid |
Enumeration value: |
28 |
Description: |
The Lexium P Robot component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Call calibration method was unsuccessful. |
The value at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |