TM5 Module Parameters

Parameters for Phase 2

Parameter

Meaning

Default

Data type

PropritaryParameter-Set_S-0-1503.0.20

Data used for configuration of TM5 module.

NOTE: Not to be edited. For internal use only.

ARRAY [0...46] OF BYTE

Safety-Related Configuration

Parameter

Meaning

Default

Data type

SafeLogicID

Unique number of the SLC (Safety Logic Controller)

1

WORD

SafeModuleID

Unique number of the safety-related module

2

WORD

Electronic Label

Parameter

Meaning

Default

Data type

FW_Version

The parameter  contains the firmware version of the device. The parameter corresponds to the Sercos IDN S-0-1300.x.09.

If the device is virtual, the value is an empty string.

-

String

HW_Version

The parameter  contains the hardware version of the device. The parameter corresponds to the Sercos IDN S-0-1300.x.08.

If the device is virtual, the value is an empty string.

-

String

VendorDeviceID

The parameter  contains the device ID assigned by the vendor. The parameter corresponds to the Sercos IDN S-0-1300.x.05.

This parameter is only available if the module is used with a PacDrive controller. It is not available if the module is used with an M262 controller.

If the device is virtual, the value is an empty string.

-

String

NOTE: The parameter values are available as of Sercos communication phase 2. The parameter values are transferred from the secondary device to the primary device through the Sercos service channel. This means that if the working mode is “simulated” or if Sercos is not in communication phase 2 or greater, the parameter values are empty strings.