OpenloadDiagMsk

General

Type

ES

Devices supporting the parameter

DIO8 module

Traceable

Yes

Functional Description

Is used to enter the bit field for activating the diagnostic message 8788 Wiring error detected with ext. diagnostic message Openload.

Each bit is assigned to an output corresponding to the bit number. The n bits in the parameter OpenloadDiagMsk are assigned to the bit in the parameter OpenloadDiagMsg in the n outputs. Modifications in the parameter OpenloadDiagMsk are automatically taken over by the corresponding outputs in the parameter OpenloadDiagMsg and the opposite way. The last modification is active.

Also see parameter OverloadDiagMsk.

Bit

Meaning

0

The output is not monitored.

1

The output is monitored and the diagnostic message is sent if monitoring with the DiagMask parameter is also activated.

NOTE: By a not connected output with activated monitoring the diagnostic message 8788 Wiring error (Openload) is sent immediately.

Assigning bits to outputs OpenloadDiagMsk PacDrive LMC x01C

Parameter bit number

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital output (1) of the DIO8 module

DQ_7

DQ_6

DQ_5

DQ_4

DQ_3

DQ_2

DQ_1

DQ_0

(1) Affected parameter: OpenloadDiagMsg