State

 

State

General

Type

AD

Devices supporting the parameter

OnBoard I/O

Traceable

Yes

Functional Description

Displays the status of the OnBoard I/O.

Value

Data type

Meaning

disabled / 0

DINT

OnBoard I/O is deactivated.

error / 1

DINT

An error occurred during conversion.

not ready / 2

DINT

OnBoard I/O has been activated (Sercos phase up, phases 1–3).

virtual / 3

DINT

OnBoard I/O has been activated. Sercos bus is in phase 4, but the associated motor is virtual. The OnBoard I/O is not ready for operation.

active / 4

DINT

OnBoard I/O has been activated. Sercos bus is in phase 4.