WorkingMode

General

Type

ED

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos Drive,

Sercos I/O,

TM5CSLCx00FS,

Bus Interface TM5NS31,

Logic Motion Controller Device

Traceable

Yes

Functional Description

With this command, you can set the working mode of the device.

Value

Data type

Meaning

virtual / 0

DINT

The device is operated virtually.

real / 1

DINT

The device is being searched for on in the Sercos network:

  • Device found: -> device is used.

  • Device not found: -> diagnostic message; Sercos phase up not possible.

deacativated / 2

DINT

Deactivated drives can remain in the controller configuration like virtual drives, although they do not physically exist. The difference from the virtual drives is that these deactivated drives are not simulated in cyclical real-time processing. This can reduce processing time, allowing you to enter a larger total of unused drives in the controller configuration.

optional / 3

DINT

The device is being searched for on in the Sercos network:

  • Device found: -> device is used.

  • Device not found: -> device is operated in "virtual / 0" working mode.