Initiates the evaluation of the value that is used to handle the rollover of the assigned logical encoder.
Configure the function block by linking it to a linear moving system.
On a successful call of the Configuration method, the function block evaluates the value that is used to handle the rollover of the assigned logical encoder. The value can be accessed through the lrEncoderRolloverValue property and typically depends on the maximum position that a logical encoder can handle based on its FeedConstant, GearIn, and GearOut parameters.
Input |
Data type |
Description |
---|---|---|
i_etTrackingSystemId |
ROB.ET_CoordinateSystem |
Identifier of the tracking system linked to the targets handler. Refer to Robotic Library - ET_CoordinateSystem. |
i_ifVelocitySource |
Velocity source of the system to which the function block is linked. |
|
i_lencEncoder |
SystemConfiguration.L_ENC |
Logical encoder which is used by the function block to update the position of the targets.
NOTE: Do not configure the position of a logical encoder.
|
i_etTrackingDirection |
ROB.ET_RobotComponent |
Direction of the linear tracking coordinate system which is used to update the position of the targets. Valid values are:
Refer to Robotic Library - ET_RobotComponent. |
i_etTrackingPlane |
ROB.ET_WorkingPlane |
Working plane representing the surface plane of the tracking system (for example, the surface of a conveyor). Valid values are:
Refer to, Robotic Library - ET_WorkingPlane. |
i_lrMaxTrackingSystemPosition |
LREAL |
The maximum position that a target can reach along the moving axis before exiting the system. If i_xAutoRemoveTargets is set to TRUE, a target that exits the system is automatically removed from the list on the next call of the UpdateTargets method. |
i_xAutoRemoveTargets |
BOOL |
TRUE: On a call of UpdateTargets, the targets with a position greater than i_lrMaxTrackingSystemPosition along the moving direction i_etTrackingDirection are automatically removed from the list. FALSE: i_lrMaxTrackingSystemPosition is ignored. You have to remove the targets manually to avoid filling the list. |
i_xDisableEncoderCheck |
BOOL |
TRUE: The parameters of the encoder are not verified. FALSE: The parameters of the tracking encoder are verified and compared with the velocity source parameters. If the interface SystemConfigurationItf.IF_MechanicMandatory is implemented by the velocity source, the parameters FeedConstant, GearIn, GearOut, and Direction of the tracking encoder are verified against the corresponding parameters of the velocity source. The parameters Enable, PhaseEnable, GearEnable, and EngageEnable are verified. A tracking system can be configured, for example, by
Refer to, Robotic Library - IF_RobotConfiguration. |
i_xSetEncoderParameters |
BOOL |
TRUE: If the interface SystemConfigurationItf.IF_MechanicMandatory is implemented by the velocity source, the parameters FeedConstant, GearIn, GearOut, and Direction of the tracking encoder are set to the parameters of the velocity source during configuration. The parameters Enable, PhaseEnable, GearEnable, and EngageEnable are set to the required values. FALSE: If the interface SystemConfigurationItf.IF_MechanicMandatory is implemented by the velocity source, the parameters FeedConstant, GearIn, GearOut, and Direction of the tracking encoder are verified against the corresponding parameters of the velocity source. The parameters Enable, PhaseEnable, GearEnable, and EngageEnable are verified. A tracking system can be configured, for example, by
Refer to, Robotic Library - IF_RobotConfiguration. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
ConfigurationFailed |
AlreadyConfigured |
100 |
The function block is already configured. |
InputParameterInvalid |
EncoderInvalid |
103 |
The logical encoder is invalid. |
InputParameterInvalid |
TrackingDirectionInvalid |
105 |
The tracking direction is invalid. |
InputParameterInvalid |
TrackingIdInvalid |
104 |
The tracking ID is invalid. |
InputParameterInvalid |
TrackingPlaneInvalid |
106 |
The working plane is invalid. |
InputParameterInvalid |
VelocitySourceInvalid |
102 |
The velocity source is invalid. |
Enumeration name: |
EncoderInvalid |
Enumeration value: |
103 |
Description: |
The logical Encoder is invalid. |
Issue |
Causes |
Solutions |
---|---|---|
The targets handler has not been configured. |
The type of the object transferred at the input i_lencEncoder is invalid. |
At the input i_lencEncoder, an object of type SystemConfiguration.L_ENC_TYPE must be transferred. |
The targets handler has not been configured. |
The logical encoder transferred at the input i_lencEncoder is already linked to an object. |
Do not call the function SystemInterface.FC_SetMasterEncoder(...) to link the logical encoder to another object. |
The targets handler has not been configured. |
The logical encoder transferred at the input i_lencEncoder is not enabled. |
The value of the parameter Enable of the logical encoder, transferred at the input i_lencEncoder, must be TRUE. |
The targets handler has not been configured. |
The phase generator of the logical encoder transferred at the input i_lencEncoder is enabled. |
The value of the parameter PhaseEnable of the logical encoder, transferred at the input i_lencEncoder, must be FALSE. |
The targets handler has not been configured. |
The gear of the logical encoder transferred at the input i_lencEncoder is enabled. |
The value of the parameter GearEnable of the logical encoder, transferred at the input i_lencEncoder, must be FALSE. |
The targets handler has not been configured. |
The coupling of the logical encoder transferred at the input i_lencEncoder is enabled. |
The value of the parameter EngageEnable of the logical encoder, transferred at the input i_lencEncoder, must be FALSE. |
The targets handler has not been configured. |
The velocity source transferred at the input i_ifVelocitySource implements the interface SystemConfigurationItf.IF_MechanicMandatory. The value of the parameter Direction of the logical encoder, transferred at the input i_lencEncoder, does not correspond to the value of the parameter Direction of the velocity source transferred at the input i_ifVelocitySource. |
Ensure that both values are equal. |
The targets handler has not been configured. |
The velocity source transferred at the input i_ifVelocitySource implements the interface SystemConfigurationItf.IF_MechanicMandatory. The value of the parameter GearIn of the logical encoder transferred at the input i_lencEncoder does not correspond to the value of the parameter GearIn of the velocity source transferred at the input i_ifVelocitySource. |
Ensure that both values are equal. |
The targets handler has not been configured. |
The velocity source transferred at the input i_ifVelocitySource implements the interface SystemConfigurationItf.IF_MechanicMandatory. The value of the parameter GearOut of the logical encoder, transferred at the input i_lencEncoder, does not correspond to the value of the parameter GearOut of the velocity source transferred at the input i_ifVelocitySource. |
Ensure that both values are equal. |
The targets handler has not been configured. |
The velocity source transferred at the input i_ifVelocitySource implements the interface SystemConfigurationItf.IF_MechanicMandatory. The value of the parameter FeedConstant of the logical encoder, transferred at the input i_lencEncoder, does not correspond to the value of the parameter FeedConstant of the velocity source transferred at the input i_ifVelocitySource. |
Ensure that both values are equal. |
Enumeration name: |
AlreadyConfigured |
Enumeration value: |
100 |
Description: |
The function block is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The targets handler has not been configured. |
The Configuration method has been called after a previous successful call. |
Ensure that the Configuration method is not called again after the configuration has been completed. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status Message: The targets handler has been successfully configured.
Enumeration name: |
TrackingDirectionInvalid |
Enumeration value: |
105 |
Description: |
The tracking direction is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The targets handler has not been configured. |
The value transferred at the input i_etTrackingDirection is invalid. |
Ensure that one of the following values is assigned to i_etTrackingDirection:
Refer to Robotic Library - ET_RobotComponent. |
Enumeration name: |
TrackingIdInvalid |
Enumeration value: |
104 |
Description: |
The tracking ID is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The targets handler has not been configured. |
The value transferred at the input i_etTrackingSystemId is invalid. |
Ensure that the value is within the range [ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30.] Refer to Robotic Library - ET_CoordinateSystem. |
Enumeration name: |
TrackingPlaneInvalid |
Enumeration value: |
106 |
Description: |
The working plane is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The targets handler has not been configured. |
The value transferred at the input i_etTrackingPlane is invalid. |
|
Enumeration name: |
VelocitySourceInvalid |
Enumeration value: |
102 |
Description: |
The velocity source is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The targets handler has not been configured. |
The velocity source provided as the input i_ifVelocitySource is invalid. |
|