IF_TargetsHandler - SetTargetOwner (Method)

Overview

Type:

Method

Available as of:

V1.4.1.0

This chapter provides information on:

Task

Sets the owner of a target.

Description

The method SetTargetOwner allows you to set the owner of a target. This information is typically used in multirobot applications to specify which robot is allowed to process a target.

Interface

Input

Data type

Description

i_udiListIndex

UDINT

The index of the target to be removed from the list.

i_etRobotId

ET_SystemEntity

The identifier of the robot that processes the target.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives more detailed information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

Ok

Ok

0

Ok

ExecutionAborted

NotConfigured

101

The function block is not configured yet.

InputParameterInvalid

ListIndexInvalid

112

The provided list index is not referring to a valid target in the list.

InputParameterInvalid

ListIndexRange

111

The provided index is either zero or greater than the maximum list size.

InputParameterInvalid

RobotIdInvalid

120

A provided robot ID has an invalid value.

ListIndexInvalid

Enumeration name:

ListIndexInvalid

Enumeration value:

112

Description:

The provided list index is not referring to a valid target in the list.

Issue

Cause

Solution

The owner has not been assigned.

The targets handler does not contain a target with the provided index.

Ensure that a target with index i_udiListIndex is contained in the list.

ListIndexRange

Enumeration name:

ListIndexRange

Enumeration value:

111

Description:

The provided index is either zero or greater than the maximum list size.

Issue

Cause

Solution

The owner has not been assigned.

The value of the index is out of range.

The value of the index must be within the range [1...Gc_udiMaxNumberOfTargets].

NotConfigured

Enumeration name:

NotConfigured

Enumeration value:

101

Description:

The function block is not configured yet.

Issue

Cause

Solution

The owner has not been assigned.

The Configuration method has not been called yet.

Ensure that the Configuration method has been successfully called before calling this method.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

Status Message: The owner has been successfully set.

RobotIdInvalid

Enumeration name:

RobotIdInvalid

Enumeration value:

120

Description:

A provided robot ID has an invalid value.

Issue

Cause

Solution

The owner has not been assigned.

i_etRobotId does not contain a valid robot ID.

Verify that the robot identifier is either within the range [ET_SystemEntity.Robot1...ET_SystemEntity.Robot10] or is equal to ET_SystemEntity.None.