With the method SetAdditionalString, an additional string can be added to the vision protocol.
|
Input |
Data type |
Description |
|---|---|---|
|
i_sString |
STRING[80] |
Additional string of the protocol. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
Ok |
0 |
Ok |
|
NoDataAvailable |
14 |
No data available. |
|
|
ExecutionAborted |
AdditionalStringAlreadySet |
31 |
The additional string is already set. |
|
LimitReached |
ProtocolLengthExceeded |
15 |
The length of the protocol has been exceeded. |
|
Enumeration name: |
AdditionalStringAlreadySet |
|
Enumeration value: |
31 |
|
Description: |
Additional string is already set. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Additional string is already set. |
The additional string was already set. |
Verify that the header data is not set twice. Send the data before setting the additional string again. |
|
Enumeration name: |
NoDataAvailable |
|
Enumeration value: |
14 |
|
Description: |
No data available. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
No header data available. |
Product data can only be set after header data has been set. |
Verify that the method SetHeader(...) was called successfully before setting product data. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success |
Status message: Adding an additional string to the vision protocol was successful.
|
Enumeration name: |
ProtocolLengthExceeded |
|
Enumeration value: |
15 |
|
Description: |
The length of the protocol has been exceeded. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The length of the protocol has been exceeded. |
The length of the protocol to send to the server exceeds the value of Gc_uiMaxLengthOfProtocol. |
Adapt the parameter Gc_uiMaxLengthOfProtocol. Split the content of the protocol and send it in several protocols. |