Specification of the maximum permissible time for the entire muting operation. If the muting operation is not completed within this time, the S_AOPD_Out output is switched to the defined safe state SAFEFALSE and the function block signals an error (Error switches to TRUE).
Data type: TIME
Initial value: #0ms
Connection: Connect this input to a time literal, i.e., to a constant of the data type TIME.
This timer starts when at least one of the two muting sensors provides a SAFETRUE signal (i.e., there is an object inside the detection area of the sensor).
The muting operation is complete when at least one of the muting sensors provides SAFEFALSE again.
Also refer to the example muting operation procedure shown in the functional description for this function block.
WARNING | |
---|---|
Minimum value: 0 s
Maximum value: 600 s