SR_<Robot P-Series Name> - General Information

Functional Description

Smart Template Robot P-Series Module.

Interface in Case of Node Type 'PacDrive 3 Template'

Input/Output

Data type

Description

iq_stStandardModuleItf

TPL.ST_StandardModuleInterface

Standard module interface (see ST_StandardModuleInterface).

iq_stExceptionList

TPL.ST_ExceptionList

Exception List (see ST_ExceptionList).

iq_stLogDataList

TPL.ST_LogDataList

Log Data List (see ST_LogDataList).

iq_stRobotModuleInterface

RM.ST_ModuleInterface

RoboticModule specific parameters (see ST_ModuleInterface).

q_ifRobotFeedback

ROB.IF_RobotFeedback

Robot feedback interface (see IF_RobotFeedback).

Interface in Case of Node Type 'Non Template'

Input

Data type

Description

i_xEnable

BOOL

A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU.

A deactivated POU does not execute any action.

i_xAsyncStop

BOOL

Initiate an immediate asynchronous stop. The process can no longer be accessed while the exception is pending. No commands can be executed while the reaction is pending. You may still execute certain special operating modes and commands required for exception elimination.

i_xSyncStopEL

BOOL

Initiate a synchronous stop (monitored by a timeout = waits until the robot path movement stops). Deactivates the process after the synchronous stop has been completed. The process can no longer be accessed while the exception is pending. If the timeout (configurable) is triggered, the function transitions to an asynchronous stop.

i_xSyncStopEH

BOOL

Initiate a synchronous stop (monitored by a timeout = waits until the robot path movement stops). Does NOT disable process after completion of the synchronous stop.

i_xStopEndOfCycle

BOOL

Initiate a stop at the end of the cycle. Does NOT deactivate the process.

i_xDiagQuit

BOOL

A rising edge FALSE -> TRUE cancels an active exception of the POU.

Output

Data type

Description

q_xActive

BOOL

TRUE: The POU is active. If the output is TRUE while the i_xEnable is deactivated, the POU must first terminate its ongoing processing before transitioning this output to FALSE.

FALSE: The POU is inactive

q_xReady

BOOL

TRUE: The POU is ready to operate and can accept user commands.

FALSE: The function block is not ready to accept user commands.

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_udiDiagExt

UDINT

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message

q_sDiagExt

STRING[80]

The name of the respective enumeration of q_udiDiagExt as Description.

q_sMsg

STRING[80]

Event-triggered message that gives more detailed information on the diagnostic state.

q_xException

BOOL

An error was detected and an exception is active.

q_xWarning

BOOL

An advisory is active.

q_etActiveOpMode

RM.ET_OpMode

The active operating mode of the Smart Template robot module.

q_xCmdActive

BOOL

A command is active.

q_etCmdActive

RM.ET_Cmd

The active command of the Smart Template robot module.

q_xCmdDone

BOOL

A command is terminated successfully.

q_xAsyncStop

BOOL

An immediate asynchronous stop is active. The process can no longer be accessed while the exception is pending. No commands can be executed while the reaction is pending. You may still execute certain special operating modes and commands required for exception elimination.

q_xSyncStopEL

BOOL

A synchronous stop (monitored by a timeout = waits until the robot path movement stops) is active. Deactivates the process after the synchronous stop has been completed. The process can no longer be accessed while the exception is pending. If the timeout (configurable) is triggered, the function transitions to an asynchronous stop.

q_xSyncStopEH

BOOL

A synchronous stop (monitored by a timeout = waits until the robot path movement stops) is active. Does NOT disable process after completion of the synchronous stop.

q_xStopEndOfCycle

BOOL

A stop at the end of the cycle is active. Does NOT deactivate the process.

q_ifRobotFeedback

ROB.IF_RobotFeedback

Robot feedback interface (see IF_RobotFeedback).

Input/Output

Data type

Description

iq_etCmd

RM.ET_Cmd

Transfer a module command to the module.

iq_stRobotModuleInterface

RM.ST_ModuleInterface

RoboticModule specific parameters (see ST_ModuleInterface).

Properties

Name

Data type

Accessing

Description

etSystemId

SERT.ET_SystemEntity

Read

Reads the configured System ID of the module.

ifCollisionHandlerPSeries

SER.IF_CollisionHandlerPSeries

Read

The interface provides methods to configure and use a collision handler for a Lexium P Robot.

ifRobotFeedback

ROB.IF_RobotFeedback

Get

Get the interface to read feedback data of the robot.

ifRobotPSeries

SER.IF_RobotPSeries

Get

Get the interface to have access to the methods and properties of FB_RobotPSeries.

xBrakeReleaseAxisNoOp

BOOL

Get/Set

TRUE: The brakes of the axis will be released if the robot is in no specific operation mode (e.g. Manual, Auto)

FALSE: The brakes of the axis will be closed if the robot is in no specific operation mode (for example Manual, Auto)

xBrakeReleaseAuxAxisNoOp

BOOL

Get/Set

TRUE: The brakes of the auxiliary axis will be released if the robot is in no specific operation mode (for example Manual, Auto)

FALSE: The brakes of the auxiliary axis will be closed if the robot is in no specific operation mode (for example Manual, Auto)

xDisableWorkEnvelopeMoveCmds

BOOL

Read/write

TRUE: Disable the verification of target, circular, and spline points when sending move commands to the robot.

Default value: FALSE

In case of xDisableWorkEnvelopeMoveCmds activated and the robot is outside the work envelope, the robot accepts the move commands and returns ET_Diag = Ok. The robot starts the movement but will immediately stop.

Methods

Name

Description

Calibration

Execute the calibration for a Lexium P Robot.

Configuration

Configure additional features (for example tracking).

Logic

Logic for the Lexium P Robot (for example motion logic).

RegisterLoggerPoint

Register the Smart Template Robot P-Series Module to the Application Logger.

SetControlLoopParameter

Set parameter to influence the control loop of the Lexium P Robot axes.

GetControlLoopParameter

Read the parameter which influences the control loop of the Lexium P Robot axes.

GetKinematicParameter

Read kinematic parameter for a Lexium P Robot.

SetKinematicParameter

Set kinematic parameter for a Lexium P Robot.

SetLRealParameter

Set/overwrite a parameter for a Lexium P Robot.

GetRobotData

Read the parameters of the configured robot

GetDigitalTwinConfigData

Read the configuration data for the OPC/UA data structure of the Lexium P Robot.