VisuClientObjectLayerInitFlags (ENUM)

TYPE VisuClientObjectLayerInitFlags :

Attributes:

qualified_only

InOut:

Name

Initial

Comment

NONE

16#0

HAS_CLIPPING

16#1

The client object has a layer that has to be clipped.

HAS_SELECTION

16#2

The client object has a selection layer. The client object contains a native element.

NATIVE_ELEM := 16#00000004,

The client object contains an element that is scrollable by touch.

TOUCH_ELEM := 16#00000008,

The client object contains an old native element.

OLD_NATIVE_ELEM := 16#00000010,

The client object is a background client object.

BACKGROUND_CLIENTOBJECT := 16#00000020,

The client object must not be clipped.

NO_CLIPPING := 16#00000040,

The client object does not want to capture all events.

NO_EVENT_CAPTURING := 16#00000080