Integrated Power Supply

Presentation

A power supply is integrated in the Safety Logic Controller TM5CSLC100FS /TM5CSLC200FS and TM5CSLC300FS / TM5CSLC400FS.

LED indicators

The following figure presents the status LED indicators for integrated power supply:

The following table describes the LED status for the integrated power supply:

LED indicator

LED color

LED status

State description

DCOK

green

on

Power applied to the controller

off

No power applied to the controller

Wiring Diagram

 DANGER
FIRE HAZARD
Use only the correct wire sizes for the maximum current capacity of the power supplies.
Failure to follow these instructions will result in death or serious injury.
 DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OVERHEATING AND FIRE
  • Do not connect the modules directly to line voltage.
  • Use only isolating PELV systems according to IEC 61140 to supply power to the modules.
  • Connect the 0 Vdc of the external power supplies to FE (Functional Earth/ground).
Failure to follow these instructions will result in death or serious injury.

The following figure presents the wiring diagram of the power supply for the Safety Logic Controller:

1 Internal electronics

2 External isolated power supply 24 Vdc (-15% / +20%)

3 External fuse, Type T slow-blow, 1 A, 250 V