TM5SDO2DTRFS Characteristics

Introduction

This section describes the characteristics of the TM5SDO2DTRFS module. See also TM5 Environmental Characteristics.

 DANGER
FIRE HAZARD
  • Use only the correct wire sizes for the current capacity of the I/O channels and power supplies.
  • For relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).
  • For common conductors of relay output wiring (6 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table lists the general characteristics of the TM5SDO2DTRFS module:

General characteristics

Rated power supply voltage

24 Vdc

Integrated protection

Reverse polarity protection

Status indicators

  • I/O functions per channel

  • operating state

  • module status

Diagnostics

module run and detected error

indicated by status LED indicator and software status

inputs

indicated by status LED indicator

outputs

indicated by status LED indicator and software status (detected output error status)

Electrical isolation1)

channel - bus

See note.

channel - channel

See note.

TM5 Bus 5 Vdc current draw

52 mA

24 Vdc I/O segment current draw

47.9 mA

Certifications and standards

Refer to www.se.com for the latest information regarding certifications and standards.

Maximum I/O cycle time

1 ms

Minimum cycle time

200 µs

Minimum I/O update time

500 µs

Maximum I/O update time

1000 µs + 50ms

Id code for firmware update

53765 dec

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Operating Conditions

The following table lists the operating conditions for the TM5SDO2DTRFS module:

Operating conditions

Mounting orientation

horizontal or vertical

Operating temperature

horizontal installation

0...+55 °C (+32...131 °F), for derating refer to following table1

vertical installation

0...+45 °C (+32...113 °F), for derating refer to following table1

Relative humidity

5...95%, non-condensing

Installation at altitudes above sea level:

0 up to 2000 m (0 up to 6561 ft)

no derating for altitude

> 2000 m (>6561 ft)

reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft)

EN 60529 Protection type

IP20

1 Derating in relation to operating temperature and mounting orientation:

Horizontal installation, 0...+55 °C (+32...131 °F)

Vertical installation, 0...+45 °C (+32...113 °F)

X-axis: Ambient temperature [°C/°F]

Y-axis: Output current [A]

X-axis: Ambient temperature [°C/°F]

Y-axis: Output current [A]

NOTE: If a TM5SD000 is installed on the side of the module, the horizontal installation derating is shifted to the right by the following derating bonus:
  • TM5SD000 to the left: +0 °C (+0 °F)

  • TM5SD000 to the right: +2.5 °C (+4.5 °F)

  • TM5SD000 to the left and right: +2.5 °C (+4.5 °F)

NOTE: Using a TM5SD000 does not provide a derating bonus in vertical installation.

Storage and Transport Conditions

The following table lists the storage and transport conditions for the TM5SDO2DTRFS module:

Storage and transport conditions

Temperature

-40...+85 °C (-40...+121.0 °F)

Relative humidity

5...95%, non-condensing

Relay Output Characteristics

The following table lists the relay output characteristics of the TM5SDO2DTRFS module:

Relay output

Switching voltage range

5...24 Vdc, 5...230 Vac

Switching current range

5...6000 mA

Turn-around time on relay

maximum 50 ms

Maximum. switching frequency

10 Hz

Design

  • 1 normally open contact

  • internal high-side and low-side control

Coil voltage

24 Vdc (-15% / +20%)

Contact resistance (without terminal block)

20 mΩ

Maximum switching capacity

AC1

230 Vac / 6 A

AC15

230 Vac / 3 A

DC1

24 Vdc / 6 A

DC13

24 Vdc / 5 A / 0.1 Hz

Contact lifespan

X-axis: switching current (A)

Y-axis: switching cycle x 1000

Peak (inrush) current

30 A for 20 ms

Overvoltage category in accordance with EN 60664-1

II

The outputs must be protected against overload and short-circuit with an external fuse.

external 6 A gL/gG fuse (slow-blow fuse), LS circuit breaker C characteristic 1.6 A

Isolation voltage between channel and bus1)

See note.

Isolation voltage between channel and channel

tested at 1350 VAC

NOTE (1) The isolation of the electronic module is 300 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 300 Vac RMS.

Safety-Related Characteristics

The following table lists the safety-related characteristics of the TM5SDO2DTRFS module:

Criteria

Characteristic value for relay channel

Maximum performance level according to EN ISO 13849-1

  • PL c if the relay channel is used independently

  • PL e if both relay channels are connected in series

Category according to EN ISO 13849-1

  • CAT 1 if the relay channel is used independently

  • CAT 4 if both relay channels are connected in series

Maximum safety integrity level according to EN IEC 62061

SIL 3 if both relay channels are connected in series

Maximum safety integrity level according to EN IEC 61508

SIL 3 if both relay channels are connected in series

Maximum safety integrity level according to EN IEC 61511

SIL 3 if both relay channels are connected in series

PFH

<1*10-10

PFD

<2*10-5 at a proof test interval of 20 years

PT

20 years

MTTFd

2500 years

  • B10d at DC1

  • 6 A

  • 24 Vdc

780,000 cycles

  • B10d at AC1

  • 6 A

  • 230 Vac

780,000 cycles

  • B10d at AC15

  • 3 A

  • 230 Vac

1,960,000 cycles

  • B10d at DC13

  • 5 A

  • 24 Vdc

780,000 cycles

SFF

>90%

Life time

Maximum 20 years

NOTE: The B10d values only apply when the relay is activated at least once a year.