TM5SDO2DTRFS Wiring

Pin Assignments / Connection Example

The following figure presents a connection example for the TM5SDO2DTRFS:

1 Internal electronics

2 24 Vdc I/O power segment integrated into the bus bases

3 External fuse sized to the load and its characteristics, maximum 6 A

4 External power supply, 5...230 Vac

5 External power supply, 24 Vdc

6 Actuator 2-wire load

7 Inductive load protection

 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.
Failure to follow these instructions can result in death, serious injury, or equipment damage.