This section describes the characteristics of the TM5SAI4AFS module. See also TM5 Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following table lists the general characteristics of the TM5SAI4AFS module:
General characteristics |
||
---|---|---|
Rated power supply voltage |
24 Vdc |
|
Status indicators |
|
|
Diagnostics |
module run and detected error |
indicated by status LED indicator and software status |
inputs |
indicated by status LED indicator and software status |
|
Electrical isolation(1) |
channel - bus |
See note. |
channel - channel |
See note. |
|
channel pair - channel pair |
See note. |
|
TM5 Bus 5 Vdc current draw |
50 mA |
|
24 Vdc I/O segment current draw |
70.8 mA |
|
Certifications and standards |
Refer to www.se.com for the latest information regarding certifications and standards. |
|
Maximum internal cycle time |
2000 µs |
|
I/O update time |
500 µs (refer also to the information signal processing time of the module, described in the section Safety-Related Analog Inputs Characteristics) |
|
Id code for firmware update |
47285 dec |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the operating conditions for the TM5SAI4AFS module:
Operating conditions |
||
---|---|---|
Mounting orientation |
horizontal or vertical |
|
Operating temperature |
horizontal installation |
0...+55 °C (+32...131 °F), for derating refer to following table1 |
vertical installation |
0...+40 °C (+32...104 °F), for derating refer to following table1 |
|
Relative humidity |
5...95%, non-condensing |
|
Installation at altitudes above sea level: |
0 up to 2000 m (0 up to 6561 ft) |
no derating for altitude |
> 2000 m (>6561 ft) |
reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft) |
|
EN 60529 Protection type |
IP20 |
1 Derating in relation to operating temperature and mounting orientation:
Mounting and temperature |
Number of usable signal pairs |
---|---|
Horizontal mounting orientation up to 50 °C (122 °F) |
2 |
Horizontal mounting orientation up to 55 °C (131 °F) |
1, with addition of a TM5SD000, see hazard message below. |
Vertical mounting orientation up to 35 °C (95 °F) |
2 |
Vertical mounting orientation from 35...40 °C (95...104 °F) |
1, with addition of a TM5SD000, see hazard message below. |
NOTICE | |
---|---|
The following table lists the storage and transport conditions for the TM5SAI4AFS module:
Storage and transport conditions |
|
---|---|
Temperature |
-40...+85 °C (-40...+121.0 °F) |
Relative humidity |
5...95%, non-condensing |
The following table lists the sensor supply characteristics for the TM5SAI4AFS module
Sensor supply characteristics |
||
---|---|---|
Rated voltage |
29 Vdc ± 5% |
|
Rated output current |
maximum 60 mA per channel |
|
Short circuit protection |
yes, continuous |
|
Electrical isolation1) |
sensor supply - channel |
no |
sensor supply - sensor supply |
See note. |
|
Behavior on short circuit |
Power removed |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the safety-related analog input characteristics of the TM5SAI4AFS module:
Analog input |
||
---|---|---|
Number of input channels |
2x 2 safety-related analog inputs, channels individually galvanically isolated |
|
Input current range |
|
|
Input type |
Differential input |
|
Digital converter resolution |
24-bit |
|
Conversion time |
refer to following table |
|
Output format |
double word integer value |
|
Load impedance |
230 Ω to 420 Ω Product version PV:01 or later: 185 to 245 Ω |
|
Input protection |
protection against external supply voltages and overcurrent |
|
Open line detection |
yes, using software |
|
Permitted input signal |
maximum 30.5 V |
|
Input signal tolerances |
signal interference |
maximum 0.5 % of measured value |
signal increase |
maximum 220 µA/ms |
|
signal frequency |
maximum 100 Hz |
|
Conversion procedure |
sigma delta |
|
Maximum detected error at 25 °C (77 °F): Gain |
0.5 to <4 mA |
< 0.3% % (2) |
4...25 mA |
< 0.08 % (2) |
|
Maximum detected error at 25 °C (77 °F): Offfset |
0.5 to <4 mA |
< 2 μA |
4...25 mA |
< 6.3 μA |
|
Common-mode rejection |
DC |
> 70 dB |
50 Hz |
> 70 dB |
|
Common-mode range |
between the inputs ±50 V |
|
Non-linearity |
< 0.003 % |
|
Resolution |
1 µA/LSB |
|
Overload detection |
yes, using software |
|
Maximum gain drift |
0.5 to <4 mA |
< 1.225 μA / 1 °C (1.8 °F) |
4...25 mA |
< 1.225 μA / 1 °C (1.8 °F) |
|
Maximum offset drift |
0.5 to <4 mA |
< 0.735 μA / 1 °C (1.8 °F) |
4...25 mA |
< 0.735 μA / 1 °C (1.8 °F) |
|
Isolation(1) |
channel and bus |
See note. |
to ground |
See note. |
|
channel pair and channel pair |
See note. |
|
Safety-related accuracy per channel |
CAT 3 |
0.75 % 3) |
CAT 4 |
2.00 % 3) |
|
Input filter |
hardware |
1 first-order low pass / cutoff frequency 500 Hz |
software |
Sinc 3) filter |
|
Measurement range |
Up to firmware version 321: 3.6...21 mA Firmware version 322 or later: 0.5...25 mA |
|
Filter time |
configurable: 1; 2; 10; 16.7; 20; 33.3; 40; 66.7 ms |
|
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS. 2) = based on the current measured value 3) = based on the 16 mA measurement range |
The following table lists the signal processing time of the module resulting from the set input filter time value (update interval).
WARNING | |
---|---|
Configured filter value |
Maximum signal processing time of the module |
---|---|
1 ms |
17 ms |
2 ms |
19 ms |
10 ms |
35 ms |
16.7 ms |
50 ms |
20 ms |
55 ms |
33.3 ms |
82 ms |
40 ms |
95 ms |
66.7 ms |
122 ms |
Criteria |
Characteristic value for input channel pairs |
||
---|---|---|---|
Maximum performance level according to EN ISO 13849-1 |
PL e |
||
Category according to EN ISO 13849-1 |
CAT 4 |
||
Maximum safety integrity level according to IEC 62061 |
SIL 3 |
||
Maximum safety integrity level according to IEC 61508 |
SIL 3 |
||
Maximum safety integrity level in accordance with EN IEC 61511 |
SIL 3 |
||
PFH |
<1*10-9 |
||
PFD |
|
||
PT |
20 years |
||
DC |
>94% |
||
SFF |
>90% |
||
MTTFd |
2200 years |
||
Maximum 20 years |