Type: |
Function block |
Available as of: |
V1.0.1.0 |
Inherits from: |
- |
Implements: |
IF_CobotController |
This chapter provides information on:
The function block provides several methods and properties to establish a TCP connection to a Lexium Cobot controller and to interact with it by sending commands or getting feedback data. The function block is implemented as a TCP client. An individual instance of the function block must be instantiated for each Lexium Cobot controller to establish a TCP connection.
Input | Data type | Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE –> TRUE activates and initializes the function block. A falling edge TRUE –> FALSE deactivates the function block. A deactivated function block does not execute any actions and all outputs are set to the default value. |
i_xErrorQuit |
BOOL |
When an error is detected and reported at the diagnostic outputs of the function block, the machine enters an error state. A rising edge at this input resets the error and the diagnostic outputs. The function block resumes its working state. |
Output | Data type | Description |
---|---|---|
q_xError |
BOOL |
Value is TRUE if an error was detected. For details, refer to q_etResult and q_sResultMsg. |
q_xActive |
BOOL |
TRUE: The POU is active and must continue its processing until FALSE. FALSE: The POU is inactive. |
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The function block is not ready to accept user commands. |
q_etResult |
ET_Result |
Provides diagnostic and status information as a numeric value. If q_xError = FALSE, q_etResult provides status information. If q_xError = TRUE, q_etResult provides diagnostic/error information. |
q_sResultMsg |
STRING[80] |
Provides additional diagnostic and status information as a text value. |
q_xError |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
FALSE |
Disabled |
1 |
The function block is disabled. |
FALSE |
WaitUntilDisabled |
3 |
The function block is being disabled. |
FALSE |
Working |
2 |
The function block is enabled and working. |
TRUE |
AddressInUse |
15 |
The requested address is already in use. |
TRUE |
CaseLabelUnknown |
21 |
The case label is undefined. |
TRUE |
CertificateInvalid |
20 |
The certificate is invalid. |
TRUE |
CertificateNotFound |
17 |
The certificate was not found. |
TRUE |
CertificateVerificationFailed |
18 |
The verification of the certificate was not successful. |
TRUE |
CommandCallFailed |
23 |
The command call was not successful. |
TRUE |
CommandResponseCorrupt |
13 |
The command response is invalid. |
TRUE |
CommandResponseError |
14 |
The command response reports a detected error. |
TRUE |
ConnectionClosedByPeer |
37 |
The connection is closed by peer. |
TRUE |
ConnectionRefused |
16 |
The connection was refused. |
TRUE |
InitTlsContextFailed |
19 |
The initialization of the TLS context was not successful. |
TRUE |
RespondedCommandInvalid |
12 |
The responded command is invalid. |
TRUE |
ResultUnknown |
8 |
The result is undefined. |
TRUE |
Timeout |
9 |
A timeout occurred. |
Enumeration name: |
AddressInUse |
Enumeration value: |
15 |
Description: |
The requested address is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The IP address / port combination is not unique. |
Verify that the combination of IP address and port is unique and not used by another client. For FB_CobotController, port 10001 (refer to Gc_uiPortCobotController) is used to establish a connection to a Lexium Cobot controller. |
Enumeration name: |
CaseLabelUnknown |
Enumeration value: |
21 |
Description: |
The case label is undefined. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
A case instruction did not cover the requested value. |
Contact your Schneider Electric representative. |
Enumeration name: |
CertificateInvalid |
Enumeration value: |
20 |
Description: |
The certificate is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The certificate located in the folder Trusted Certificates in the Security Screen does not have a private key. For further information, refer to the Security Screen ( ) in the Online Help. |
Contact your Schneider Electric representative. |
Enumeration name: |
CertificateNotFound |
Enumeration value: |
17 |
Description: |
The certificate was not found. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The certificate could not be found in the certificate store of the controller. |
The LXM_Cobot certificate must be in the folder Trusted Certificates in the Security Screen. For further information, refer to the Security Screen ( ) in the Online Help. |
Enumeration name: |
CertificateVerificationFailed |
Enumeration value: |
18 |
Description: |
The verification of the certificate was not successful. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The certificate is not trusted or is not valid. |
The LXM_Cobot certificate must be in the folder Trusted Certificates in the Security Screen. For further information, refer to the Security Screen ( ) in the Online Help. |
Enumeration name: |
CommandCallFailed |
Enumeration value: |
23 |
Description: |
The command call was not successful. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The Lexium Cobot controller reported that the command call was not successful. |
Contact your Schneider Electric representative. |
Enumeration name: |
CommandResponseCorrupt |
Enumeration value: |
13 |
Description: |
The command response is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The command response of Lexium Cobot controller is invalid and cannot be interpreted. |
Contact your Schneider Electric representative. |
Enumeration name: |
CommandResponseError |
Enumeration value: |
14 |
Description: |
The command response reports a detected error. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The command sent to the Lexium Cobot Controller was not successfully executed. The command response contains an error. |
Refer to q_sResultMsg for further information about the reported error. Refer to FB_CobotControllerFeedback.rstData.stLogData for further information about the reported error. |
Enumeration name: |
ConnectionRefused |
Enumeration value: |
16 |
Description: |
The connection was refused. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The attempt to establish a connection is unsuccessful because the Lexium Cobot controller denied it. |
Verify that only one connection to a Lexium Cobot controller is established. |
Enumeration name: |
ConnectionClosedByPeer |
Enumeration value: |
37 |
Description: |
The connection is closed by peer. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The established TCP connection was closed by the Lexium Cobot controller. |
Re-establish the connection to the Lexium Cobot controller using the method Connect() or ConnectTLS(). |
Enumeration name: |
Disabled |
Enumeration value: |
1 |
Description: |
The function block is disabled. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The function block is disabled. A disabled function block does not execute any actions and all outputs are set to the default value. |
Ensure that the function block is enabled. Enable the function block by setting the input i_xEnable to TRUE. The function block will report TRUE at its outputs q_xActive and q_xReady after the enable routine is successfully finished. |
Enumeration name: |
InitTlsContextFailed |
Enumeration value: |
19 |
Description: |
The initialization of the TLS context was not successful. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
Internal error was detected while initializing the TLS context. |
A maximum of 10 TLS connections can be established at the same time. Ensure that no more than 10 TCP connections using TLS are established. |
Enumeration name: |
RespondedCommandInvalid |
Enumeration value: |
12 |
Description: |
The responded command is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
The responded command of the Lexium Cobot controller does not correspond to the last command sent. |
Contact your Schneider Electric representative. |
Enumeration name: |
ResultUnknown |
Enumeration value: |
8 |
Description: |
The result is undefined. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
A case instruction did not cover the reported result. |
Contact your Schneider Electric representative. |
Enumeration name: |
Timeout |
Enumeration value: |
9 |
Description: |
A timeout occurred. |
Issue |
Cause |
Solution |
---|---|---|
The function block cannot execute operations. |
A timeout occurred while establishing a connection with the Lexium Cobot controller. |
Re-establish the connection to the Lexium Cobot controller by calling the method Connect() or ConnectTLS(). |
A timeout occurred while retrieving the response to an assigned command from the Lexium Cobot controller. The established connection to the Lexium Cobot controller was disconnected. |
Re-establish the connection to the Lexium Cobot controller by calling the method Connect() or ConnectTLS(). |
Enumeration name: |
WaitUntilDisabled |
Enumeration value: |
3 |
Description: |
The function block is being disabled. |
The input i_xEnable of the function block was set from TRUE to FALSE.
The function block will be disabled.
Enumeration name: |
Working |
Enumeration value: |
2 |
Description: |
The function block is enabled and working. |
Name | Description |
---|---|
Calculates the cartesian pose corresponding to user defined positions of the robot joints. |
|
Calculates the positions of the robot joints corresponding to user defined cartesian pose. |
|
Clears a detected collision error/warning of the Lexium Cobot. |
|
Establishes a connection to the TCP server of a Lexium Cobot controller without using TLS encryption. |
|
Establishes a connection to the TCP server of a Lexium Cobot controller using TLS encryption. |
|
Disables the Lexium Cobot arm. |
|
Disconnects an established connection from the TCP server of a Lexium Cobot controller. |
|
Enables the Lexium Cobot arm. |
|
Retrieves the source controlling the Lexium Cobot. |
|
Retrieves the user defined coordinate systems of the Lexium Cobot. |
|
Retrieves the name of the loaded program from the Lexium Cobot controller. |
|
Retrieves the configured parameters of the payload which is mounted to the Lexium Cobot arm. |
|
Retrieves the user defined system variables of the Lexium Cobot controller. |
|
Retrieves the user defined TCPs of the Lexium Cobot. |
|
Starts a jog movement of the Lexium Cobot. |
|
Loads a program by name on the Lexium Cobot controller. |
|
Sets a user defined system variable of the Lexium Cobot controller. |
|
Executes a circular movement for the Lexium Cobot. |
|
Executes a joint movement for the Lexium Cobot. |
|
Executes a linear movement for the Lexium Cobot. |
|
Executes a joint movement for the Lexium Cobot based on a target pose. |
|
Pauses the running program on the Lexium Cobot controller. |
|
Switches the power off the Lexium Cobot arm. |
|
Switches the power on the Lexium Cobot arm. |
|
Registers the function block to the Application Logger. |
|
Resumes to the loaded program on the Lexium Cobotcontroller. |
|
Selects the coordinate system in which the Lexium Cobot must move. |
|
Selects the TCP with which the Lexium Cobot must move. |
|
Sets an analog output of the Lexium Cobot cabinet. |
|
Sets a digital output of the Lexium Cobot. |
|
Sets the speed override of the Lexium Cobot controller. |
|
Sets the parameters of the payload which is mounted to the Lexium Cobot arm. |
|
Starts the loaded program on the Lexium Cobot controller. |
|
Stops the execution and aborts the running program on the Lexium Cobot controller or stops robot movements executed by move commands. |
Name | Data type | Accessing | Description |
---|---|---|---|
etConnectionState |
Read |
Specifies the connection state of the function block to the Lexium Cobot controller. |
|
xCommandAcknowledged |
BOOL |
Read |
TRUE: The sent command is acknowledged by the Lexium Cobot controller as successful. |
xCommandFailed |
BOOL |
Read |
TRUE: The sent command is acknowledged by the Lexium Cobot controller as unsuccessful. |
xTLSUsed |
BOOL |
Read |
TRUE: A connection to the TCP server of a Lexium Cobot controller using TLS encryption is established. |