FB_CobotControllerFeedback - RegisterLoggerPoint (Method)

Overview

Type:

Method

Available as of:

V1.0.1.0

This chapter provides information on:

Task

The function block is used to register the function block to the Application Logger.

Description

The function block is registered to the Application Logger using the name transferred at the input i_sName. The parent logger point must be defined by the input i_ifParent.

For further information, refer to Using the Application Logger

Interface

Input

Data type

Description

i_ifParent

APL.IF_LoggerPoint

The parent logger point under which the function block is registered.

i_sName

STRING[80]

The name of the logger.

Output Data type Description

q_xError

BOOL

Value is TRUE if an error was detected. For details, refer to q_etResult and q_sResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.

If q_xError = FALSE, q_etResult provides status information. If q_xError = TRUE, q_etResult provides diagnostic/error information.

q_sResultMsg

STRING[80]

Provides additional diagnostic and status information as a text value.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

Ok

0

The method was called successfully.

FALSE

LoggerPointAlreadyRegistered

31

The logger point is already registered.

TRUE

MaxNumberOfLoggerPointsExeeded

32

The maximum number of logger points was exceeded.

TRUE

NameInvalid

30

The name is invalid.

TRUE

ParentInvalid

34

The parent is invalid.

TRUE

ParentNotRegistered

35

The parent is not registered.

TRUE

ResultUnknown

8

The result is undefined.

TRUE

ServiceNotRegistered

33

The service is not registered.

LoggerPointAlreadyRegistered

Enumeration name:

LoggerPointAlreadyRegistered

Enumeration value:

31

Description:

The logger point is already registered.

The logger point is already registered in the Application Logger.

MaxNumberOfLoggerPointsExceeded

Enumeration name:

MaxNumberOfLoggerPointsExceeded

Enumeration value:

32

Description:

The maximum number of logger points was exceeded.

Issue

Cause

Solution

The method was not called successfully.

There are already APL.Gc_udiMaxNumberOfLoggerPoints logger points registered in the Application Logger (the Application Logger itself is also a logger point).

Set the global parameter APL.Gc_udiMaxNumberOfLoggerPoints to a greater value to register the number of logger points required by the project.

NameInvalid

Enumeration name:

NameInvalid

Enumeration value:

30

Description:

The name is invalid.

Issue

Cause

Solution

The method was not called successfully.

An invalid name was transferred at the input i_sName.

Ensure that at the input i_sName no empty string is transferred.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

The method was called successfully.

ParentInvalid

Enumeration name:

ParentInvalid

Enumeration value:

34

Description:

The parent is invalid.

Issue

Cause

Solution

The method was not called successfully.

An invalid object was transferred at the input i_ifParent.

Ensure that at the input i_ifParent a valid interface of type APL.IF_LoggerPoint is transferred.

ParentNotRegistered

Enumeration name:

ParentNotRegistered

Enumeration value:

35

Description:

The parent is not registered.

Issue

Cause

Solution

The method was not called successfully.

The logger point transferred at the input i_ifParent is not registered in the Application Logger.

The logger point transferred at the input i_ifParent must be registered at the Application Logger first.

ResultUnknown

Enumeration name:

ResultUnknown

Enumeration value:

8

Description:

The result is undefined.

Registering the function block as logger point to the Application Logger was not successful.

ServiceNotRegistered

Enumeration name:

ServiceNotRegistered

Enumeration value:

33

Description:

The service is not registered.

Issue

Cause

Solution

The method was not called successfully.

The Application Logger communication service is not registered.

The communication service of the Application Logger must be registered first.

The method APL.IF_ApplicationLogger.RegisterCommunicationService must be called successfully before a logger point can be registered at the Application Logger.