CN30/31 - Ethernet outlet
Pin |
Designation |
Meaning |
---|---|---|
1 |
Tx+ |
Transmit data + |
2 |
Tx- |
Transmit data - |
3 |
Rx+ |
Receive data + |
4 |
– |
Reserved |
5 |
– |
|
6 |
Rx- |
Receive data - |
7 |
– |
Reserved |
8 |
– |
LEDs EtherCAT master
LED indicator |
Color |
State |
Meaning |
---|---|---|---|
LINK/RJ45 Ch0 & Ch1 |
green LED indicator |
||
Green |
On |
A connection to Ethernet exists. |
|
Off |
Off |
The device has no connection to Ethernet. |
|
RJ45 Ch0 & Ch1 |
yellow LED indicator |
||
Yellow |
Flashing cyclic with 2.5 Hz |
The device sends/receives Ethernet frames. |
LEDs EtherCAT slave
LED indicator |
Color |
State |
Meaning |
---|---|---|---|
LINK/RJ45 Ch0 & Ch1 |
green LED indicator |
||
Green |
On |
A connection to Ethernet exists. |
|
Green |
Flashing cyclic with 2.5 Hz |
The device sends/receives Ethernet frames. |
|
Off |
Off |
The device has no connection to Ethernet. |
|
RJ45 Ch0 & Ch1 |
yellow LED indicator |
||
– |
– |
The LED indicator is not used. |
LEDs EtherNet/IP scanner (master)
LED indicator |
Color |
State |
Meaning |
---|---|---|---|
LINK/RJ45 Ch0 & Ch1 |
green LED indicator |
||
Green |
On |
A connection to Ethernet exists. |
|
Off |
Off |
The device has no connection to Ethernet. |
|
ACT/RJ45 Ch0 & Ch1 |
yellow LED indicator |
||
Yellow |
Flashes |
The device sends/receives Ethernet frames. |
LEDs EtherNet/IP adapter (slave)
LED indicator |
Color |
State |
Meaning |
---|---|---|---|
LINK/RJ45 Ch0 & Ch1 |
green LED indicator |
||
Green |
On |
A connection to Ethernet exists. |
|
Off |
Off |
The device has no connection to Ethernet. |
|
ACT/RJ45 Ch0 & Ch1 |
yellow LED indicator |
||
Yellow |
Flashes |
The device sends/receives Ethernet frames. |
LEDs PROFINET controller
LED indicator |
Color |
State |
Meaning |
---|---|---|---|
LINK/RJ45 Ch0 & Ch1 |
green LED indicator |
||
Green |
On |
A connection to Ethernet exists. |
|
Off |
Off |
The device has no connection to Ethernet. |
|
RX/TX/RJ45 Ch0 & Ch1 |
yellow LED indicator |
||
Yellow |
Flashes |
The device sends/receives Ethernet frames. |
LEDs PROFINET device
LED indicator |
Color |
State |
Meaning |
---|---|---|---|
LINK/RJ45 Ch0 & Ch1 |
green LED indicator |
||
Green |
On |
A connection to Ethernet exists. |
|
Off |
Off |
The device has no connection to Ethernet. |
|
RX/TX/RJ45 Ch0 & Ch1 |
yellow LED indicator |
||
Yellow |
Flashes |
The device sends/receives Ethernet frames. |