// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>

Transport and Storage

Transport Conditions

The Lexium P robot must be handled with care. Shocks and impacts may damage the robot. Damage may lead to reduced running accuracy, reduced service life, or to inoperable equipment.

The robot is preassembled before transport.

NOTE: Before unpacking and installing the robot, make sure that the lifting capacity of the lifting devices (forklift truck and crane) is sufficient to lift the robot. You can find the total weight of your equipment on the container or in the transport documents.

For detailed information about transport conditions, refer to Ambient Conditions.

Storage

The Lexium P robot can be stored inside the packaging or unpacked. In both cases, ensure that it is stored in a sheltered and dry place. Avoid humidity which can have corrosive effects on the robot.

For detailed information about storage conditions, refer to Ambient Conditions.