8400 Program diagnostic message class 0
8401 Program diagnostic message class 1
8402 Program diagnostic message class 2
8403 Program diagnostic message class 3
8404 Program diagnostic message class 4
8501 Sercos slave not found
8503 SERCOS service channel error detected
8504 Sercos read cycle overflow
8505 Sercos Master comm.disturbance detected
8506 Sercos Master comm. not possible
8507 Sercos write cycle overflow
8508 Sercos run-up not possible
8509 Sercos slave SW not supported
8510 Sercos Interrupt lost
8511 CPU time overflow
8512 Sercos wrong device type
8517 Sercos addressing not unique
8518 Sercos too many real slaves
8519 Sercos connection configuration
8520 Sercos C2C misconfiguration detected
8521 Sercos C2C configuration
8522 C2C encoder error detected
8523 C2C Slave state
8524 Slave comm. disturbance detected
8525 C2C Slave comm. error detected
8526 C2C Slave critical error
8527 C2C Slave error detected
8529 Sercos Slave C1D error detected
8530 Sercos Slave C2D warning detected
8532 Sercos Logical Slave not unique
8533 SERCOS Slave unresponsive
8550 Cybersecurity device lock status
8551 Uncontrolled carrier received
8552 Sercos cycle time too short
8553 Segment power consumption near limit
8555 Carrier moved beyond track end
8560 Power stage hardware error detected
8561 Segment to segment connection error detected
8562 Carrier negotiation communication error detected
8563 Encoder error detected
8564 Carrier is lost
8565 Track is not the first Sercos device on the LMC
8566 LMC connected to the incorrect port of the track
8567 Segment coil overload
8568 Segment coil load is high
8569 Coil break detected
8570 Carrier not found
8571 Logical Carrier not unique
8572 Physical Carrier not unique
8573 Wrong Segment Geometry
8574 Unconfigured physical carrier found
8600 Master Encoder comm. not possible
8601 Master Encoder signal out of range
8710 Communication error
8720 No module found
8722 No cyclic telegram
8723 No Profibus config data
8725 Firmware of the module was replaced
8726 Firmware of the module is incorrect
8730 Bad master parameter data
8731 Automatic bus deactivation
8732 Slave not responding
8733 Fatal bus error
8740 Device cannot be disabled