IF_RobotConfiguration - SetEmergencyParameter2 (Method)

Overview

Type:

Method

Available as of:

V2.1.1.0

This chapter provides information on:

Task

Setting the emergency parameters.

Also refer to Behavior of SetEmergencyParameter versus SetEmergencyParameter2.

Description

With the method SetEmergencyParameter2(…), the necessary data for an emergency stop must be transferred to the robot.

It is not possible to adjust the motion parameters for an active emergency stop. The adjusted values are applied and used for a later emergency stop, if required.

NOTE: For differences between the methods SetEmergencyParameter and SetEmergencyParameter2, refer to Using Robotic.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Specification for which robot components the emergency motion parameters have to be set.

Valid values are:

  • ET_RobotComponent.All

  • ET_RobotComponent.Path

  • ET_RobotComponent.CartesianAll

  • ET_RobotComponent.CartesianX

  • ET_RobotComponent.CartesianY

  • ET_RobotComponent.CartesianZ

  • ET_RobotComponent.OrientationAll

  • ET_RobotComponent.OrientationX

  • ET_RobotComponent.OrientationY

  • ET_RobotComponent.OrientationZ

  • ET_RobotComponent.AuxAxAll

  • ET_RobotComponent.AuxAx1 ... AuxAx10

For further information, refer to ET_RobotComponent.

i_lrMaxDeceleration

LREAL

Specification of the deceleration (change of the velocity per time unit) with which the robot motion reaches a standstill in the case of a falling edge at FB_Robot.xEnable.

The specification of the deceleration can be executed again at any time.

Unit: [Units/s²]

Value range: i_lrMaxDeceleration > 0.0 AND i_lrMaxDeceleration >= appropriate MaxDeceleration set with a method of the interface IF_RobotMotion or IF_RobotJogging

i_lrRamp

LREAL

Specification of the ramp (change of the deceleration per time unit) with which the robot motion reaches a standstill in the case of a falling edge at FB_Robot.xEnable.

The specification of the ramp can be executed again at any time.

Detailed description of the motion parameter Ramp.

Unit: [-]

Value range: i_lrRamp > 0.0 AND i_lrRamp <= appropriate Ramp set with a method of the interface IF_RobotMotion or IF_RobotJogging

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

InputParameterInvalid

AuxiliaryAxisNotConfigured

127

The auxiliary axis is not configured.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

InputParameterInvalid

MaxDecelerationRange

126

The maximum deceleration is out of range.

InputParameterInvalid

RampRange

20

The ramp is out of range.

InputParameterInvalid

OrientationNotAvailable

199

The orientation is not available.

AuxiliaryAxisNotConfigured

Enumeration name:

AuxiliaryAxisNotConfigured

Enumeration value:

127

Description:

The auxiliary axis is not configured.

Issue

Cause

Solution

The configuration of the emergency parameter of the robot was not successful.

The auxiliary axis transferred at the input i_etComponent is not configured.

Ensure that the axis is configured before using an auxiliary axis.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

The configuration of the emergency parameter of the robot was not successful.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent a valid component has been transferred.

MaxDecelerationRange

Enumeration name:

MaxDecelerationRange

Enumeration value:

126

Description:

The maximum deceleration is out of range.

Issue

Cause

Solution

The configuration of the emergency parameter of the robot was not successful.

The value transferred at the input i_lrMaxDeceleration is not within the valid range.

At the input i_lrMaxDeceleration, a value greater than 0 must be transferred.

At the input i_lrMaxDeceleration, a value greater than MaxDeceleration of motion or jogging parameters must be transferred.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The configuration of the emergency parameter of the robot was successful.

OrientationNotAvailable

Enumeration name:

OrientationNotAvailable

Enumeration value:

199

Description:

The orientation is not available.

Issue

Cause

Solution

The configuration of the emergency parameter of the robot was not successful.

The orientation transferred at the input i_etComponent is not available.

Ensure that the transformation used supports the orientation.

RampRange

Enumeration name:

RampRange

Enumeration value:

20

Description:

The ramp is out of range.

Issue

Cause

Solution

The configuration of the emergency parameter of the robot was not successful.

The value transferred at the input i_lrRamp is not within the valid range.

At the input i_lrRamp, a value greater than 0 must be transferred.

At the input i_lrRamp, a value less than Ramp of motion or jogging parameters must be transferred.