After calling this method successfully, the path motion commands, for example IF_RobotMotion.MoveL(...) and IF_RobotMotion.MoveS(...), will interpret the targets in that coordinate system.
The feedback value IF_RobotFeedback.rstLastTarget is also returned in that coordinate system.
If the path motion command following the call of this method initiates a new connected path, the Cartesian start position of that new connected path is shifted to the last target position plus tracking offset position if present.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etName |
Coordinate system to which the robot is supposed to change. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_xChangeCoordinateSystem |
BOOL |
TRUE: The coordinate system set is different to the last set coordinate system. Calling the method IF_RobotMotion.ChangeCoordinateSystem2(…) is required to initiate the synchronization phase to a tracking system or de-synchronization phase to the robot coordinate system. FALSE: Calling the method IF_RobotMotion.ChangeCoordinateSystem2(…) is not required. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ExecutionAborted |
CommandRefused |
10 |
The command has been denied. |
|
ExecutionAborted |
SetCoordinateSystemInvalid |
203 |
Setting of the coordinate system is invalid. |
|
ExecutionAborted |
ExternalPositionSourceConfigured |
205 |
The external position source is configured. |
|
InputParameterInvalid |
CoordinateSystemInvalid |
117 |
The coordinate system is invalid. |
|
InputParameterInvalid |
CoordinateSystemNotConfigured |
172 |
The coordinate system is not configured. |
|
UnexpectedProgramBehavior |
UnexpectedFeedback |
13 |
A feedback value was invalid. |
|
Enumeration name: |
CommandRefused |
|
Enumeration value: |
10 |
|
Description: |
The command has been denied. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the next coordinate system was not successful. |
A command is already being processed. A command, for example MoveL(...), MoveC(...), MoveS(...) or MoveSync(...), is called simultaneously to the call of SetCoordinateSystem(…). |
Ensure that commands are not called simultaneously. |
|
Enumeration name: |
CoordinateSystemInvalid |
|
Enumeration value: |
117 |
|
Description: |
The coordinate system is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the next coordinate system was not successful. |
The value transferred at the input i_etName is invalid. |
At the input i_etName, a value of ET_CoordinateSystem must be transferred. |
|
Enumeration name: |
CoordinateSystemNotConfigured |
|
Enumeration value: |
172 |
|
Description: |
The coordinate system is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the next coordinate system was not successful. |
The requested coordinate system at the input i_etName is not configured. |
If required, configure a linear tracking system with the configuration method IF_RobotConfiguration.AddLinearTrackingSystem first. |
|
Enumeration name: |
ExternalPositionSourceConfigured |
|
Enumeration value: |
205 |
|
Description: |
The external position source is configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the next coordinate system was not successful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Setting the next coordinate system is not possible when an external position source for the robot components is configured. Do not set the next coordinate system. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
Setting the next coordinate system was successful.
|
Enumeration name: |
SetCoordinateSystemInvalid |
|
Enumeration value: |
203 |
|
Description: |
Setting of the coordinate system is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the coordinate system was not successful. |
IF_RobotMotion.ChangeCoordinateSystem(...) was called but not fully processed. |
Ensure that the tracking event for the request to change the coordinate system by IF_RobotMotion.ChangeCoordinateSystem(...) is added before calling IF_RobotMotion.SetCoordinateSystem(...). |