Transform a cartesian position from a combination of a source coordinate system and a tool into a cartesian position for another combination of target coordinate system and tool.
The method can be used to transform a position from a certain combination of coordinate system and tool to the corresponding position described by another combination of coordinate system and tool.
In case the input i_udiSourceTool or i_udiTargetTool are zero, the robot flange is used instead of a tool.
All tools and coordinate systems used for the conversion must be configured.
Input |
Data type |
Description |
---|---|---|
i_stPosition |
Cartesian position to be transformed. |
|
i_etSourceCoordinateSystem |
Source coordinate system Valid values are:
For further information, refer to ET_CoordinateSystem. |
|
i_etTargetCoordinateSystem |
Target coordinate system |
|
i_udiSourceToolId |
UDINT |
ID of the source tool i_udiSourceToolId = 0 uses the robot flange as source. Further valid values are the IDs of the configured tools, refer to the property raudiConfiguredToolIds. |
i_udiTargetToolId |
UDINT |
ID of the target tool i_udiTargetToolId = 0 uses the robot flange as target. Further valid values are the IDs of the configured tools, refer to the property raudiConfiguredToolIds. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
Data type |
Description |
---|---|
Transformed position described in the target coordinate system with the target tool. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
OK |
IdenticalCoordinateSystemAndTool |
261 |
Coordinate system and tool are identical. |
ExecutionAborted |
ExternalPositionSourceConfigured |
205 |
The external position source is configured. |
InputParameterInvalid |
CoordinateSystemInvalid |
117 |
The coordinate system is invalid. |
InputParameterInvalid |
CoordinateSystemNotConfigured |
172 |
The coordinate system is not configured. |
InputParameterInvalid |
ToolNotConfigured |
260 |
The selected tool is not configured. |
Enumeration name: |
CoordinateSystemInvalid |
Enumeration value: |
117 |
Description: |
The coordinate system is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The conversion could not be calculated. |
The value transferred at the input i_etSourceCoordinateSystem is invalid. |
Ensure that a valid value is transferred at the input i_etSourceCoordinateSystem. Valid values are:
For further information, refer to ET_CoordinateSystem. |
The value transferred at the input i_etTargetCoordinateSystem is invalid. |
Ensure that a valid value is transferred at the input i_etTargetCoordinateSystem. Valid values are:
For further information, refer to ET_CoordinateSystem. |
Enumeration name: |
CoordinateSystemNotConfigured |
Enumeration value: |
172 |
Description: |
The coordinate system is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The conversion could not be calculated. |
The coordinate system selected on the input i_etSourceCoordinateSystem is not configured. |
Ensure that the selected coordinate system was configured successfully. |
The coordinate system selected on the input i_etTargetCoordinateSystem is not configured. |
Ensure that the selected coordinate system was configured successfully. |
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
205 |
Description: |
Coordinate system and tool are identical. |
Issue |
Cause |
Solution |
---|---|---|
The conversion could not be calculated. |
An external position source is configured for the robot. |
Transforming the coordinates from or into tracking coordinate systems is not possible when an external position source is configured for the robot. |
Enumeration name: |
IdenticalCoordinateSystemAndTool |
Enumeration value: |
261 |
Description: |
Coordinate system and tool are identical. |
The transformation was successful. The result of the transformation is equal to its input.
Enumeration name: |
ToolNotConfigured |
Enumeration value: |
260 |
Description: |
The selected tool is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The conversion could not be calculated. |
The tool selected with the input i_udiSourceToolId is not configured. |
Ensure that the tool with the tool Id was configured successfully. |
The tool selected with the input i_udiTargetToolId is not configured. |
Ensure that the tool with the tool Id was configured successfully. |