IF_ConfigurationAdvanced - GetCoordinateSystem (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Reading a configured robot coordinate system.

Description

With the method GetCoordinateSystem(…), the parameters of a configured robot coordinate system can be read.

Interface

Input

Data type

Description

i_etName

ROB.ET_CoordinateSystem

Name of the coordinate system from which the configured parameters have to be read.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

q_stOffset

PDL.ST_Vector3D

Configured shift of the coordinate system in relation to the world coordinate system.

Unit: [Units]

q_etOrientationConvention

ROB.ET_OrientationConvention

Configured convention of the rotation angles of the orientation q_stOrientation.

q_stOrientation

PDL.ST_Vector3D

Configured rotation of the coordinate system in relation to the world coordinate system.

Unit: [°]

q_xInvertDirectionX

BOOL

Invert the positive X direction of the coordinate system.

q_xInvertDirectionY

BOOL

Invert the positive Y direction of the coordinate system.

q_xInvertDirectionZ

BOOL

Invert the positive Z direction of the coordinate system.

q_stDirectionEx

PDL.ST_Vector3D

Direction vector of the positive cartesian X axis of the coordinate system.

q_stDirectionEy

PDL.ST_Vector3D

Direction vector of the positive cartesian Y axis of the coordinate system.

q_stDirectionEz

PDL.ST_Vector3D

Direction vector of the positive cartesian Z axis of the coordinate system.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

ExternalPositionSourceConfigured

357

The external position source is configured.

InputParameterInvalid

CoordinateSystemInvalid

93

The coordinate system is invalid.

CoordinateSystemInvalid

Enumeration name:

CoordinateSystemInvalid

Enumeration value:

93

Description:

The coordinate system is invalid.

Issue

Cause

Solution

Reading the parameters of a coordinate system of the robot was unsuccessful.

The value transferred at the input i_etName is invalid.

At the input i_etName, a value of ROB.ET_CoordinateSystem must be transferred.

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

357

Description:

The external position source is configured.

Issue

Cause

Solution

Reading parameters of a coordinate system of the robot was unsuccessful.

An external position source for the robot components cartesian, orientation and auxiliary axes is configured.

Reading parameters of a tracking coordinate system of the robot is not possible when an external position source for the robot components is configured.

Do not read parameters of a tracking coordinate system.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Reading the parameters of a coordinate system of the robot was successful.