With the method AdditionalTransformationAxes(...), you can configure and define the transformation for the robot axes, which are calculated before respectively after the actual transformation.
Input |
Data type |
Description |
---|---|---|
i_ifTransformation |
IF_AdditionalTransformationAxes |
Interface with the implementation for calculating the direct and inverse transformation. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
ExecutionAborted |
ConfigurationAlreadyCompleted |
154 |
The configuration is already completed. |
ExecutionAborted |
TransformationAlreadyConfigured |
171 |
The transformation is already configured. |
ExecutionAborted |
AdditionalTransformationInvalid |
326 |
The additional transformation is invalid. |
Enumeration name: |
AdditionalTransformationInvalid |
Enumeration value: |
326 |
Description: |
The additional transformation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the additional transformation axes was not successful. |
The interface transferred at the input i_ifTransformation is invalid. |
Verify that a valid interface is transferred at the input i_ifTransformation. |
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
154 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the additional transformation axes was not successful. |
The configuration of the robot is already completed. The method ConfigDone(...) is already called up successfully. |
Verify that AdditionalTransformationAxes(…) is called before the configuration is completed. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the additional transformation axes was successful.
Enumeration name: |
TransformationAlreadyConfigured |
Enumeration value: |
171 |
Description: |
The transformation is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the additional transformation axes was not successful. |
The configuration of the additional transformation is already completed successfully. |
Verify that a configuration for a transformation is only called once. |
Declaration:
VAR
stRobotInterface : RM.ST_ModuleInterface;
fbAdditionalTransformationAxes : FB_AdditionalTransformationAxes // Must be implemented by user
etDiag : GD.ET_Diag;
etDiagExt : RM.ET_DiagExt;
sMsg : STRING[80];
END_VAR
Implementation:
// Configure AdditionalTransformation
stRobotInterface.iq_ifConfiguration.ifAdvanced.AdditionalTransformationAxes(i_ifTransformation := fbAdditionalTransformationAxes,
q_etDiag => etDiag,
q_etDiagExt => etDiagExt,
q_sMsg => sMsg );