General

Description

Two analog inputs ±10 V / 0...20 mA, resolution 12 bit

Analog input module 24 Vdc with 2x12 bit analog inputs (voltage ±10 Vdc / current 0...20 mA or 4...20 mA, differential)

Configuration Register

Register

Meaning

Default

Data type

0

Analog input 1

-10 Vdc to +10 Vdc

INT

2

Analog input 2

-10 Vdc to +10 Vdc

INT

16

Analog input filter

Filter disabled, no limitation

USINT

18

Channel type for analog input

0

USINT

20

Lower limit value input 1–2 (Upper or lower limit value)

-32767

INT

22

Upper limit value input 1–2 (Upper or lower limit value)

32767

INT

30

Status of the analog inputs 1–2

USINT

For further information, see the TM5 analog I/O modules hardware manual.