General

Description

Eight digital channels (as inputs or outputs), 24 Vdc, 0.5 A, inputs for sink-wiring, outputs for source-wiring, configurable input filter, LEDs to indicate the status.

Digital mixed module 24 Vdc with eight channels, configurable as input or output via software, M8 connection technology

  • Eight digital channels, configurable as input or output

  • Short-circuit-proof outputs

  • The outputs are equipped with a single channel diagnostic

  • Input delay can be parameterized

Parameterizing the Module Via PLC Configuration

In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:

Step

Action

1

Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31).

2

Afterwards double-click the module in the Devices tree.

Result: The device editor is opened and the tabs TM7 Module I/O display, User-defined parameters, and Information are displayed.

Tab TM7 Module I/O Display

The input and output channels of the module are mapped to project variables that are used by the application.

Channel

Meaning

Default value

Data type

Digital inputs 1–8

Digital input 00

Digital input 01

Digital input 02

Digital input 03

Digital input 04

Digital input 05

Digital input 06

Digital input 07

Digital input 08

BYTE

Digital outputs 1–8

Digital output 00

Digital output 01

Digital output 02

Digital output 03

Digital output 04

Digital output 05

Digital output 06

Digital output 07

Digital output 08

BYTE

Diag In 1

Status of digital outputs 1–8

BYTE

Tab User-Defined Parameters

A selection list (Direction0x) or a direct input (InputFilter) is used for setting the values.

The check box Symbolic values is used for switching between the numeric and the symbolic value.

Name

Meaning

Numeric/symbolic value

Default value

Data type

Input filter

Digital input filter

0 / 0

0 / 0

BYTE

Direction0x

Configurable input and output

Direction01: 1 / output

Direction02: 2 / output

Direction03: 4 / output

Direction04: 8 / output

Direction05: 16 / output

Direction06: 32 / output

Direction07: 64 / output

Direction08: 128 / output

Direction09: 1 / output

Direction10: 2 / output

Direction11: 4 / output

Direction12: 8 / output

Direction13: 16 / output

Direction14: 32 / output

Direction15: 64 / output

Direction16: 128 / output

0 / input

BYTE

For further information, see the TM7 digital I/O POUs hardware manual.