Two analog inputs, two analog outputs, 0...20 mA, resolution 12 bit, LEDs to indicate the status
The analog mixed module 24 Vdc is equipped with two inputs and two outputs with 12-bit digital transducer resolution. The input/output signal is 0...20 mA.
Two analog inputs, two analog outputs 0...20 mA
Wirebreak detection at the inputs
Adjustable digital input filters
Short cycle time
Ideal shield discharge on the channels
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Analog input 1 |
– |
INT |
|
Analog input 2 |
Analog input 2 |
– |
INT |
Analog output 3 |
– |
INT |
|
Analog output 4 |
Analog output 4 |
– |
INT |
DiagIn 1 |
– |
BYTE |
The values are set via a selection list.
The check box
is used for switching between the numeric and the symbolic value.
Name |
Meaning |
Numeric/symbolic value |
Default value |
Data type |
---|---|---|---|---|
Input filter |
0 / off 1 / level 2 2 / level 4 3 / level 8 4 / level 16 5 / level 32 6 / level 64 7 / level 128 |
0 / off |
BYTE |
|
InputLimitation |
16 / 16383 32 / 8191 48 / 4095 64 / 2047 80 / 1023 96 / 511112 / 255 |
16 / 16383 |
BYTE |
For further information, see the TM7 analog I/O POUs hardware manual.