|
Type |
AD |
|
Devices supporting the parameter |
PacDrive LMC x00C, PacDrive LMC x01C, Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, DIO8 module Lexium LXM62 Power Supply, Sercos Drive, Sercos I/O, TM5CSLCx00FS, Bus Interface TM5NS31, SinCos Encoder Input, Incremental Encoder Input, Encoder network (Synchronization master, Sync. Module, and Synchronization slave), PacNet, bus terminals BT-4/DIO1, BT-4/DIO1 TP, and BT-4/ENC1, C2C Master, C2C Slave, C2C Data Input, C2C Data Output, C2C Encoder Input, C2C Encoder Output, Logic Motion Controller Device |
|
Traceable |
No |
Contains the language-specific plain text diagnostic message with the object type and the object name. The language is preselected using the Language parameter.
If a diagnostic message appears with a greater diagnostic class, it is displayed in the parameter. After the diagnostic message has been acknowledged ( or FC_DiagQuit()), this parameter is updated.