SDIPos_SafetyActive

General

Type

AD

Devices

LXM62 Safety Logic, ILM62 Safety Module

Traceable

Yes

Functional Description

Represents the status of the safety-related function SDIPos (Safe Direction Positive).

Value

Meaning

on / 1

Safety-related function is active. The axis is moving in positive direction.

off / 0

Safety-related function is not active.

For more information, refer to Safe Direction (SDI).