Refer to Diagnostic class (standard): 1
The parameter SyncState of the C2C Slave object has been modified.
The extended diagnostic provides information on the state:
|
Ext. diagnosis |
Meaning |
|---|---|
|
|
Waiting until the superordinate network delivers a synchronization signal in communication phase 4. |
|
|
Waiting until the subnetwork is ready to be synchronized (at least communication phase 3). |
|
|
An error is detected. Details on the detected error are displayed with diagnostic parameters and entries in the message logger. |
|
|
The system is operational. The synchronization of superordinate network and subnetwork is active. |
|
|
The subnetwork and the superordinate network are synchronized. |