General
Type
|
EF
|
Devices supporting the parameter
|
Cam Track
|
Traceable
|
Yes
|
Functional Description
Enables / disables the cam track (Cam Track).
Value
|
Data type
|
Meaning
|
off / 0
|
BOOL
|
The Cam Track is not enabled.
-
"off / 0" -> "off / 0":
Checks the PositionSource, Destination, and Bitno parameters.
-
"on / 1" -> "off / 0":
Deactivates the processing of this path and the checking of the PositionSource, Destination, and Bitno parameters.
|
on / 1
|
BOOL
|
The Cam Track is enabled.
-
"on / 1" -> "on / 1":
No action
-
"off / 0" -> "on / 1":
Checks the PositionSource, Destination, and Bitno parameters. If the parameters are valid, they are transferred in the next Cam Track processing cycle (Interval).
|
NOTE: When writing the parameter, the parameter CamTrackEnable of the Cam switch group will be updated.