CaptureValue

General

Type

AD

Devices supporting the parameter

PacDrive LMC x00C,

OnBoard I/O, DIO8 module,

Bus terminals BT-4/DIO1 and BT-4/DIO1 TP

Traceable

Yes

Functional Description

The parameter represents the position (at FC_TpEdge()) that has been captured when the Touchprobe event occurred. The value is reset to 0.00 when FC_TPEdge() is called again.

Resolution of the measure inputs for the TP_Edge() function

Device (Measure Inputs)

Resolution

PacDrive LMC x00C

10 µs

Lexium LXM62 Drive

10 µs

DIO8 module

10 µs

The position resolution depends on the velocity when the Touchprobe is triggered.