Start (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

Versions:

Current version

Task

The method Start starts a new measurement.

Description

The starting time of the next measurement is recorded. By calling FB_RunTimeMeasurement.End after the code block to be examined, the measurement is evaluated.

Interface

Output

Data type

Description

q_etResult

ET_Result

Provides diagnostic and status information as an enumeration value.

q_sResultMsg

STRING [80]

Provides additional diagnostic and status information as a text message.

Diagnostic Messages

The following element of ET_Result is used for q_etResult.

Name

Data type

Value

Description

Ok

UDINT

0

Operation completed successfully.