FB_CsvWrite Functional Description

Overview

Type:

Function block

Available as of:

V1.0.8.0

Inherits from:

-

Implements:

-

Functional Description

The function block FB_CsvWrite is used to write values to a CSV file located on the file system of the controller or on the extended memory (for example, an SD memory card). It can also create a new file. For information on the file system, refer to the chapter Flash Memory Organization in the Programming Guide of your controller.

The data to be written to the file is stored in the buffer provided by the application as variables of type STRING. Declare the buffer in the application as a two-dimensional ARRAY of type STRING. Use the input i_stTableWriteValues to provide the dimensions of the array and the pointer to that array to the function block. For further information, refer to the structure ST_CsvTable.

When executing the function block, the input i_stTableReadValues.pbyTable is stored internally for further use. In case an online change event is detected while the function block is executed (q_xBusy = TRUE), the internally used variables are updated with the present value of the input.

NOTE: Do not reassign the i_stTableReadValues.pbyTable to a different memory area while the function block is executed.

The two-dimensional array represents the table structure consisting of rows and columns. Each row represents a record. The number of columns represents the maximum number of values one record can have.

The input i_stWriteParameter provides the parameter to control the write operation. Use the parameter sDelimiter to specify the character code for the delimiter that is inserted to separate the individual values of the file. The value of the parameter etModeFileOpen allows you to specify whether the data is to be appended to an existing file or whether a new file is to be created. Use the parameters uiNumOfRows and uiNumOfColumns to specify the amount of data to be written.

The character code LF (0A hex) is inserted to provoke a line break between two records.

Interface

Input

Data type

Description

i_xExecute

BOOL

The function block opens or creates the specified CSV file and writes the specified content into it upon a rising edge of this input.

i_sFilePath

STRING[255]

File path to the CSV file.

If a file name is specified without file extension, the function block adds the extension .csv.

i_stWriteParameter

ST_WriteParameter

Specifies the mode for opening the CSV file and the content to be written into the file.

i_timTimeout

TIME

After this time has elapsed, the execution is canceled.

If the value is T#0s, the default value T#2s is applied.

i_stTableWriteValues

ST_CsvTable

Structure to pass the buffer provided by the application to the function block (refer to the ST_CsvTable structure).

Output

Data type

Description

q_xDone

BOOL

If this output is set to TRUE, the execution has been completed successfully.

q_xBusy

BOOL

If this output is set to TRUE, the function block execution is in progress.

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.

If q_xBusy = TRUE, the value indicates the status.

If q_xDone or q_xError = TRUE, the value indicates the result.

q_sResultMsg

STRING[80]

Provides additional diagnostic and status information as a text message.

q_udiFileSize

UDINT

Provides the file size in bytes of the file recently processed.

Usage of Variables of Type POINTER TO … or REFERENCE TO …

The function block provides inputs and/or in/outputs of type POINTER TO… or REFERENCE TO…. With the use of such a pointer or reference, the function block accesses the addressed memory area.

NOTE: In case of an online change event, it may happen that memory areas are moved to new memory locations and, as a consequence, a pointer or reference becomes invalid. To prevent errors associated with invalid pointers, variables of type POINTER TO… or REFERENCE TO… must be updated cyclically or at least at the beginning of the cycle in which they are used.