TM5 Power Distribution System Implementation

Power Distribution Planning

The power distribution system supplies the 24 Vdc I/O power segment and the TM5 power bus for local, remote and distributed configurations.

The planning of your TM5 power distribution system should follow this order:

Step

Description

1

Plan your TM5 System (controller and expansion modules, remote and distributed islands).

2

(Optionally) Create some 24 Vdc power segments by adding PDM type TM5SPS1•, for example, to separate the input slices from output slices. Another example is to separate the AC slices from DC slices.

3

Calculate the current consumed on each 24 Vdc I/O power and insert additional PDM type TM5SPS1• to create segments where and when needed.

4

Calculate the current consumed on the TM5 power bus segment(s) and replace PDM type TM5SPS1• with type TM5SPS2• or provide additional PDM type TM5SPS2• where and when needed.

To plan the power distribution of the TM5 System you must calculate the:

  • Current consumption on the 24 Vdc I/O power segment(s)

  • Current consumption on the TM5 power bus segment or segments in the case of remote configurations(s).

Current Consumed on the 24 Vdc I/O Power Segment

The current consumed on the 24 Vdc I/O power segment is composed of

  • The current consumed by the electronic modules(1).

  • The current consumed by the loads connected to the DC outputs of the modules supplied by the 24 Vdc I/O power segment.

  • The current consumed to supply the sensors and actuators connected to the electronics modules.

  • The current consumed to supply external devices connected to the Common Distribution Modules (CDM)

Note:

(1)

For the electronics modules with 24 Vdc inputs, this current includes the input signal currents for all inputs in activated state.

Current Consumed on the TM5 Power Bus

The current consumed on the TM5 power bus is composed of:

  • The current consumed by the bus bases

  • The current consumed by the electronic modules.