This section gives the TM5SPS2F electronic module characteristics.
See also Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following table shows the general characteristics of the TM5SPS2F electronic module:
General Characteristics |
|
---|---|
Rated power supply voltage |
24 Vdc |
24 Vdc I/O power segment current draw |
35 mA |
Power dissipation |
2.13 W maximum |
Weight |
30 g (1.1 oz) |
ID code |
8215 dec |
The following table shows the TM5 power bus characteristics of the TM5SPS2F electronic module:
TM5 Power Bus Characteristics |
|||||
---|---|---|---|---|---|
Power supply range |
20.4...28.8 Vdc |
||||
Rated input current |
0.7 A maximum at 24 Vdc |
||||
Reverse polarity protection |
Yes |
||||
Fuse |
Integrated, can not be exchanged |
||||
Current generated |
1136 mA |
||||
Parallel operation |
Yes 2 |
||||
Electrical isolation |
See note 1 |
||||
|
These electronic modules are subject to temperature restrictions on TM5 power bus current generated
0...55 °C (32...131 °F): 1136 mA
55...60 °C (131...140 °F): 740 mA
The following table shows the 24 Vdc I/O power segment characteristics of the TM5SPS1 electronic module:
24 Vdc I/O Power Segment Characteristics |
|
---|---|
Power supply range |
20.4...28.8 Vdc |
Rated power supply voltage |
24 Vdc |
Maximum current provided |
6300 mA |
Reverse polarity protection |
No |
Short circuit protection |
Integrated fuse type T slow-blow 6.3 A 250 V exchangeable |
Isolation between power segment and TM5 power and data buses |
See note 1 |
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by TM5 power bus and the part powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 module is installed in the bus base, and there is a bridge between TM5 power bus and 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce the effects of electromagnetic interference. These components are rated at 30 or 60 V. This effectively reduces isolation of the entire system from the 500 Vac RMS. |