The table presents the variables provided with the global variable list:
Variable |
Data Type |
Description |
---|---|---|
|
BOOL |
Selects auto mode for the FB. |
|
BOOL |
Selects manual mode for the FB. |
|
BOOL |
Starts (jog mode) the motor in a forward direction during auto mode. |
|
BOOL |
Starts (jog mode) the motor in a reverse direction during auto mode. |
|
BOOL |
Local start (latch mode) of the motor in a forward direction during manual mode. |
|
BOOL |
Local start (latch mode) of the motor in a reverse direction during manual mode. |
|
BOOL |
Local stop of the motor during manual mode. |
|
BOOL |
Starts (latch mode) the motor in a forward direction during manual mode. |
|
BOOL |
Starts (latch mode) the motor in a reverse direction during manual mode. |
|
BOOL |
Stops the motor during manual mode. |
|
BOOL |
Selects the second speed (fast speed) in auto mode. |
|
BOOL |
Selects the second speed (fast speed) in local mode. |
|
BOOL |
Selects the second speed (fast speed) in manual mode. |
|
BOOL |
Selects motor 1. |
|
BOOL |
Selects motor 2. |
|
BOOL |
Resets the FB in case of alarm state. |
|
BOOL |
External signal to lock the FB (for example state of the emergency stop). |
|
BOOL |
External signal to set the FB into error state (reset required). |
|
BOOL |
FB is selected for auto mode. |
|
BOOL |
FB is selected for manual mode. |
|
BOOL |
FB is selected for local mode. |
|
BOOL |
FB is in error state, reset required. |
|
BOOL |
FB is blocked by |
|
BOOL |
Invalid operation mode selection has been done. |
|
BOOL |
FB is in alarm state due to detected |
|
BOOL |
FB is in alarm state due to undetected feedback signal ( |
|
BOOL |
Selection of motor 1 not possible, because motor 2 is selected. |
|
BOOL |
Selection of motor 2 not possible, because motor 1 is selected. |
|
BOOL |
Signal associated with the motor circuit breaker contact indicating that the device is under power. |
|
BOOL |
Signal associated with the drive contact indicating the drive is operational (no error detected). |
|
BOOL |
Signal associated with the drive contact indicating the drive is running. |
|
BOOL |
Signal associated with the contactor indicating motor 1 is linked to the drive. |
|
BOOL |
Signal associated with the contactor indicating motor 2 is linked to the drive. |
|
BOOL |
Operates the drive in a forward direction. Associated to a connected input on the drive. |
|
BOOL |
Operates the drive in a reverse direction. Associated to a connected input on the drive. |
|
BOOL |
Resets the drive in case an error is detected. Associated to a connected input on the drive. |
|
BOOL |
Selects the second preset speed for the drive. Associated to a connected input on the drive. |
|
BOOL |
Activates the contactor which links the motor 1 to the drive. |
|
BOOL |
Activates the contactor which links the motor 2 to the drive. |