Remove All Controllers

Overview

The RemoveAllController command removes all controllers from the controller list.

Call

<ToolPath> -NetmanageCommand RemoveAllController <RemoveMode>

Parameter Description

Call parameters

Content

<ToolPath>

Path of the tool to be executed that supports the Network Device Identification command-line call, see example underneath this table.

<RemoveMode>

Optional parameter that defines the type of removing:

  • 0 (default setting)

    RemoveAll
  • 1

    RemoveAllButLockedToCacheOnes

    LockedToCacheOnes are items that are saved in a persistent cache. After the next Windows start, they are available in the list. Typically, these are items of remote controllers that are not automatically updated.

Example

Entries

"c:\Programs\Schneider Electric\Diagnostics\Diagnostics.exe" -NetmanageCommand RemoveAllController
"c:\Programs\Schneider Electric\Diagnostics\Diagnostics.exe" -NetmanageCommand RemoveAllController 1

Result

By a successful processing of the call 0, otherwise 1.