Unpacking

Overview

Before you start to unpack and position the actuator, pay special attention to the accident prevention regulations and the safety regulations.

Warning_Color.gifWARNING

CRUSHING, SHEARING, CUTTING AND HITTING DURING HANDLING

oObserve the general construction and safety regulations for handling and assembly.

oUse appropriate mounting and transport equipment and use appropriate tools.

oPrevent clamping and crushing by taking appropriate precautions.

oCover edges and angles to protect against cutting damage.

oWear suitable protective clothing (for example, protective goggles, protective boots, protective gloves).

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Caution_Color.gifCAUTION

FALLING HEAVY LOAD

oIf a motor and/or a belt drive is mounted to the actuator, simultaneously lift with one hand the actuator and with the other hand the motor and/or the belt drive.

oDo not lift the actuator only at the motor and/or the belt drive.

oRetract the piston rod during transport and handling.

oUse a suitable crane or other lifting gear to lift the actuator if this is required by the mass of the actuator.

Failure to follow these instructions can result in injury or equipment damage.

Unpacking

Step

Action

1

Transport the actuator in its packaging as close as possible to the installation site.

2

In case of a wooden box, unscrew the bolts on the lid of the box.

In case of a cardboard box, open the box with appropriate tools.

3

Verify the actuator for transport damage.

4

Retract the piston rod if not already done.

5

Lift up the actuator at points A and B and remove the cardboard box or wooden box. If a motor or a belt drive is mounted to the actuator, lift between points A and B while supporting the motor or the belt drive.

NOTE:

oSupport the motor when lifting the actuator at points A and B.

oDo not lift the actuator at the motor, belt drive, or piston rod only.

G-SE-0067269.1.gif-high.gif

 

 

For further information on handling the actuator during unpacking, refer to Unimotion Maintenance- and Assembly Instructions PNCE Electric Cylinder.

NOTE: In case of any transport damages, contact your local Schneider Electric service representative.