FC_Vector3DTo2D - General Information

Overview

Type:

Function

Available as of:

V1.0.0.0

Versions:

Current version

This chapter provides information on:

Description

Given an input 3D vector and an input plane, the function returns a 2D vector with the original components copied on the elements selected by the plane (the third element is ignored).

Interface

Input

Data type

Description

i_stVector

SE_MATH.ST_Vector3D

A 3D vector.

i_etPlane

ET_CartesianPlane

A Cartesian plane.

Output

Data type

Description

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information.

If q_xError = FALSE, then q_etResult provides status information.

If q_xError = TRUE, then q_etResult provides diagnostic/error information.

The enumeration ET_Result contains the possible values of the POU operation results.

q_sResultMsg

STRING[80]

Provides additional information about the current status of the POU.

Return Value

Data type

Description

SE_MATH.ST_Vector2D

The function returns a 2D vector with the original components copied on the elements selected by the plane.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

Ok

0

Success

TRUE

PlaneInvalid

0

The selected plane value is invalid.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

PlaneInvalid

Enumeration name:

PlaneInvalid

Enumeration value:

10

Description:

The selected plane value is invalid.

Issue

Cause

Solution

Performing the conversion was not successful.

i_etPlane contains an invalid value.

Verify that i_etPlane contains one of the following values:

  • XY

  • XZ

  • YZ