// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>

Verifying the Coordinate System of the Robot

Step

Action

1

Slowly move the robot in manual mode in the direction of an axis of the coordinate system.

2

Verify that the robot moves in a straight line in the direction of the axis.

3

Verify that the robot moves in a straight line in a positive or negative direction of the coordinate system.

NOTE: Arm of axis A is the cartesian coordinate X if coordinate system is not rotated by transformations variable i_lrRotationAngle.

4

Repeat the process for all axes of the coordinate system.

In case the robot does not move in a straight line on the path, proceed as follows:

Step

Action

1

Select the robot type when using the SchneiderElectricRobotics library.

2

When not using the SchneiderElectricRobotics library, verify the correct parameterization of the transformation and the axes.

3

Verify the calibration.

4

Verify the direction of rotation of all drives.

5

Calibrate the robot if required.

In case the robot moves along a straight line but not in the direction of the required coordinate system, proceed as follows:

Step

Action

1

Verify the definition of the coordinate system on the transformation.

2

Verify the definition of the motors in the correct sequence.